text.skipToContent text.skipToNavigation

OMNI OMNIDT, OMNIDTRP

by Hubbell Control Solutions 

Collection Name: OMNI Ceiling Mount Vacancy/Occupancy Sensor Product Line

OMNI Dual Technology Ultrasonic and Passive Infrared Ceiling Sensor featuring IntelliDAPTĀ®

More Information

Overview

The OMNIDT combines ultrasonic (US) and passive infrared (PIR) technologies to turn lighting on and off based on occupancy. This dual technology provides accurate turn-ons while virtually eliminating false-offs. This sensor features Hubbell Control Solutions' patented IntelliDAPT technology, which makes all the sensor adjustments automatically. Throughout the product's lifespan, smart software analyzes the controlled area and makes digital adjustments to sensitivity and timer settings. Occupancy sensors with IntelliDAPT provide a maintenance-free "Install and Forget" operation.

  • IntelliDAPT self-adaptive technology; no manual adjustment required
  • All-digital dual technology (ultrasonic [US] and passive infrared [PIR]) sensor
  • Non-volatile memory for sensor settings
  • 500-2,000 square-foot coverage area (depending on model)
  • Optional relay and photocell control
  • Optional Quick to Install (QTI) connector
  • UL and cUL listed
  • 5-year warranty

General

Accessibility
  • Direct Access
  • BMS/BAS
Application
  • Commerical Indoor
  • Education
  • Healthcare
  • Hospitality
  • Manufacturing
  • Retail
  • Warehouse
Color Off-White
Construction Material - Main injection-molded plastic
Controls - Applications
  • Automotive - Showroom
  • Commercial - Conference Room
  • Commercial - Large Office/Open Area
Environmental Conditions Indoor
Mounting Type
  • Surface
  • Ceiling
Project Type
  • New Construction
  • Retrofit
Sensor Type Dual Technology
Space Planning
  • Single-Space Integrated
  • Stand-Alone Solutions
Technology Motion Sensing
Type
  • Controls
  • Sensors
Warranty Length 5 Year Warranty

Dimensions

Mounting Height 8 - 12 ft

Current Related

Amperage Rating 33 mA
Connectivity Wired
Power Rating Low Voltage
Voltage Rating 24 VDC

Certifications and Compliance

Industry Standard(s)
  • UL and cUL listed
  • California Title 24 compliant
Catalog Number Product Description
OMNIDT2000RP
OMNI Passive Infrared & Ultrasonic Ceiling Sensor with IntelliDAPT, 2000 Sq. Ft., Relay & Photocell, WhiteCheck Inventory
OMNIDT500RPQTI
PIR + US CLG SENS 500 SQ' PCELL OW w/QTICheck Inventory
OMNIDT1000RPQTI
PIR+US CLG SENS, 1000 SQ', PCELL OW QTICheck Inventory
OMNIDT2000QTI
OM2, OMNI-DT2000 w/ QTICheck Inventory
OMNIDT500RP
OMNI Passive Infrared & Ultrasonic Ceiling Sensor with IntelliDAPT, 500 Sq. Ft., Relay & Photocell, WhiteCheck Inventory
OMNIDT500
OMNI Passive Infrared & Ultrasonic Ceiling Sensor with IntelliDAPT, 500 Sq. Ft., WhiteCheck Inventory
OMNIDT500-U
PIR + US CLG SENS, 500 SQ',OWCheck Inventory
OMNIDT500RP-U
PIR + US CLG SENS, 500 SQ', PCELL,OWCheck Inventory
OMNIDT1000RP
OMNI Passive Infrared & Ultrasonic Ceiling Sensor with IntelliDAPT, 1000 Sq. Ft., Relay & Photocell, WhiteCheck Inventory
OMNIDT2000RP-U
PIR + US CLG SENS, 2000 SQ', PCELL,OWCheck Inventory
OMNIDT1000RP-U
PIR + US CLG SENS, 1000 SQ', PCELL,OWCheck Inventory
OMNIDT1000-U
PIR + US CLG SENS, 1000 SQ',OWCheck Inventory
OMNIDT1000
OMNI Passive Infrared & Ultrasonic Ceiling Sensor with IntelliDAPT, 1000 Sq. Ft., WhiteCheck Inventory
OMNIDT2000RPQTI
OM2, OMNI-DT2000-RP w/ QTICheck Inventory
OMNIDT2000-U
52R + US CLG SENS 2000 SQ' OWCheck Inventory