text.skipToContent text.skipToNavigation

WASP2

by Hubbell Control Solutions 

Collection Name: WASP Occupancy Sensor Product Line

The HCS WASP2 High Bay Occupancy Sensor is specifically designed for ON/OFF control of high bay fixtures in warehouses, distribution centers and similar facilities. The sensor is available in end mount and surface mount versions with either single or dual outputs. All WASP2 sensors feature a daylight sensor which can be used to increase energy savings by turning off lights when there is sufficient natural light.

  • Digital Passive Infrared (PIR) sensor
  • Supports mounting heights up to 45 ft.
  • Multiple (single and dual) output versions
  • End mount and surface mount versions
  • Unique Smart Cycling for improved lamp life
  • Interchangeable area and aisle lens options
  • Daylight sensor for daylight harvesting applications
  • Low voltage and line voltage (120/277/347VAC, 208/480VAC, 480VAC) models available
  • Low-temperature (-40°C)/water-tight versions available
  • UL and cUL listed
  • Five-year warranty

Product Details

General

Accessibility Direct Access
Application
  • Commerical Indoor
  • Education
  • Healthcare
  • Hospitality
  • Manufacturing
  • Retail
  • Warehouse
Color White
Controls - Applications
  • Automotive - Parking, Building, Signage
  • Commercial - Parking, Building, Signage
  • Industrial - Parking, Building, Signage
  • Industrial - Warehouse/Manufacturing
Environmental Conditions Indoor and Outdoor
Listings UL
Mounting Type
  • High Mount
  • Low Mount
Project Type
  • New Construction
  • Retrofit
Space Planning
  • Single-Space Integrated
  • Stand-Alone Solutions
Technology
  • Motion Sensing
  • Daylight Harvesting
Type
  • Sensors
  • Controls

Electrical Ratings

Connectivity Wired
Voltage Rating
  • 120/277 V
  • 24 VDC

Stocked Items

Catalog Number UPC Product Description
Catalog Number WSP-L360-LM-WH UPC 640181708359 Product Description WASP2 Sensor Lens, Low Mount Aisle Coverage Area,360 Degree, White Check Inventory
Catalog Number WSP-L360-WH UPC 640181708298 Product Description WASP2 Fl. High Bay Sensor Lens, 360 Degree Coverage Area, White Check Inventory
Catalog Number WSPEM208-U UPC 640181500199 Product Description High Bay Occupancy Sensors and Controllers High Bay Occupancy Sensor Check Inventory
Catalog Number WSPEM24V UPC 640181200877 Product Description High Bay Occupancy Sensors and Controllers High Bay Occupancy Sensor Check Inventory
Catalog Number WSPEM480-U UPC 640181500298 Product Description High Bay Occupancy Sensors and Controllers High Bay Occupancy Sensor Check Inventory
Catalog Number WSPEMUNV UPC 640181200839 Product Description WASP2 Fl. High Bay Sensor with Daylighting, End Mnt, 1 SPST Output, 120/277/347VAC Check Inventory
Catalog Number WSPEMUNV-360-KIT UPC 640181713339 Product Description WASPII EM 360 KIT Check Inventory
Catalog Number WSPEMUNV2R UPC 640181200846 Product Description High Bay Occupancy Sensors and Controllers High Bay Occupancy Sensor Check Inventory
Catalog Number WSPEMUNV2R-U UPC 640181500366 Product Description High Bay Occupancy Sensors and Controllers High Bay Occupancy Sensor Check Inventory
Catalog Number WSPLWOEM24V-D UPC 640181718822 Product Description High Bay Occupancy Sensors and Controllers High Bay Occupancy Sensor Check Inventory
Catalog Number WSPLWOEM24V-D-GY UPC 640181718853 Product Description High Bay Occupancy Sensors and Controllers High Bay Occupancy Sensor Check Inventory
Catalog Number WSPLWOEM480-D UPC 640181718945 Product Description High Bay Occupancy Sensors and Controllers High Bay Occupancy Sensor Check Inventory
Catalog Number WSPLWOEMUNV UPC 640181719096 Product Description High Bay Occupancy Sensors and Controllers High Bay Occupancy Sensor Check Inventory
Catalog Number WSPLWOEMUNV-D-BK UPC 640181719133 Product Description High Bay Occupancy Sensors and Controllers High Bay Occupancy Sensor Check Inventory
Catalog Number WSPLWOEMUNV-D-GY UPC 640181719157 Product Description High Bay Occupancy Sensors and Controllers High Bay Occupancy Sensor Check Inventory
Catalog Number WSPLWOSM24V UPC 640181719621 Product Description High Bay Occupancy Sensors and Controllers High Bay Occupancy Sensor Check Inventory
Catalog Number WSPLWOSM24V-D-BK UPC 640181719669 Product Description High Bay Occupancy Sensors and Controllers High Bay Occupancy Sensor Check Inventory
Catalog Number WSPLWOSMUNV UPC 640181719867 Product Description High Bay Occupancy Sensors and Controllers High Bay Occupancy Sensor Check Inventory
Catalog Number WSPLWOSMUNV-D-BK UPC 640181719904 Product Description High Bay Occupancy Sensors and Controllers High Bay Occupancy Sensor Check Inventory
Catalog Number WSPSM208-U UPC 640181500700 Product Description High Bay Occupancy Sensors and Controllers High Bay Occupancy Sensor Check Inventory
Catalog Number WSPSM24V UPC 640181200457 Product Description High Bay Occupancy Sensors and Controllers High Bay Occupancy Sensor Check Inventory
Catalog Number WSPSM24V-BK-U UPC 640181706270 Product Description High Bay Occupancy Sensors and Controllers High Bay Occupancy Sensor Check Inventory
Catalog Number WSPSM480-U UPC 640181500533 Product Description High Bay Occupancy Sensors and Controllers High Bay Occupancy Sensor Check Inventory
Catalog Number WSPSMUNV UPC 640181200419 Product Description WASP2 Fl. High Bay Sensor with Daylighting, Surface Mnt, 1 SPST Output, 120/277/347VAC, White Check Inventory
Catalog Number WSPSMUNV-U UPC 640181500588 Product Description High Bay Occupancy Sensors and Controllers High Bay Occupancy Sensor Check Inventory
Catalog Number WSPSMUNV2R-U UPC 640181500595 Product Description High Bay Occupancy Sensors and Controllers High Bay Occupancy Sensor Check Inventory