HDB_NLZ-P02_PRODIMAGE
* Representative image
HDB_NLZ-P02_PRODIMAGE

Distribution Arresters NLZ-P 18 kV

Brand:

Delmar

Catalog ID:

NLZP-1810

The polymer distribution arresters model NLZ-P are designed to protect equipment against surges in distribution lines. Manufactured with metal oxide varistors without series gaps and UV resistant silicone rubber housing. Arresters are supplied with automatic ground lead disconnector. Assembled and tested in accordance to ABNT / ANSI / IEC standards. 

  • Available in the rating of 3 kV to 36kV - 10kA
  • Hot dip galvanized NEMA bracket
  • Polymer insulating bracket
  • Line and ground terminals for 10 to 2/0AWG cables
  • High relief identification on the housing

Product details

General

Catalog Number

NLZP-1810

Residual Voltage (1 ? (max.))

66.80 

Residual Voltage (8 x 20? (max.))

62.80 

Dimensions

Height

310 mm

Length

100 mm

Electrical Ratings

Creep and Leakage Distance

560 mm

Operating Voltage

15300 VAC

Voltage Rating

18 kV

Resources and downloads