HUS_ID_SDV-100_PRODIMAGE
HUS_ID_SDV-100_PRODIMAGE

SDV-100 Arrester 4210 C

Brand:

Delmar

Catalog ID:

SDV 4210-C

SDV-100 Arrester 4210 C

TYPE L BRACKET

Product details

General

Application

Distribution

Bracket Type

L

Cantilever Bending Strength - Max.

59.008 lb.

Catalog Number

SDV 4210-C

Color

Gray Housing

Color - Insulator

Gray

Insulator Type

POLYMER HOUSING

Dimensions

Dimensions

420 mm x 220 mm x 330 mm

Height

330 mm

Length

420 mm

Weight

4.7 kg

Width

220 mm

Electrical Ratings

Arc Distance - Dry

385MM

BIL

200 kV

Creep and Leakage Distance

1000mm

Current - Low Current Long Duration (LCLD) Test

250 A

Certifications And Compliance

Industry Standard(s)

ABNT / IEC

Resources and downloads