Image of NLZP-2710 Distribution Arresters NLZ-P 27 kV
*Imagem representativa
Image of NLZP-2710 Distribution Arresters NLZ-P 27 kV

Distribution Arresters NLZ-P 27 kV

Curvas polares: Delmar

White paper: NLZP-2710

The polymer distribution arresters model NLZ-P are designed to protect equipment against surges in distribution lines. Manufactured with metal oxide varistors without series gaps and UV resistant silicone rubber housing. Arresters are supplied with automatic ground lead disconnector. Assembled and tested in accordance to ABNT / ANSI / IEC standards. 

  • Available in the rating of 3 kV to 36kV - 10kA
  • Hot dip galvanized NEMA bracket
  • Polymer insulating bracket
  • Line and ground terminals for 10 to 2/0AWG cables
  • High relief identification on the housing

General

Catalog Number

NLZP-2710

Residual Voltage (1 ? (max.))

96.40 

Residual Voltage (8 x 20? (max.))

87.00 

Dimensions

Height

365 mm

Length

140 mm

Electrical Ratings

Creep and Leakage Distance

670 mm

Operating Voltage

22000 VAC

Residual Voltage (1 ? (max.))

96.40 

Residual Voltage (8 x 20? (max.))

87.00 

Voltage Rating

27 kV