Image of ZYP9010 Station Class Arresters ZYP 90 kV
Image of ZYP9010 Station Class Arresters ZYP 90 kV

Station Class Arresters ZYP 90 kV

Curvas polares: Delmar

White paper: ZYP9010

The class II polymer substation arresters model ZYP are designed to protect equipment against surges in substations. Manufactured with metal oxide varistors, without series gaps and UV resistant silicone rubber housing. Arresters are supplied with tripod base for structure mounting. Assembled and tested in accordance to ABNT / ANSI / IEC standards.

  • Available in the rating of 9kV to 144kV - 10kA
  • Discharge current 10kA
  • Energy capability 5,1kJ/kV
  • Rated short circuit 40kA
  • 2 hole NEMA line terminal
  • Grounding connector for cable 10 to 120mm2
  • Name plate in stainless steel
  • Corona ring for 120kV and 144kV voltage arresters
  • Available mounting option on pole at bracket “L” for 9kV to 42kV voltages

General

Catalog Number

ZYP9010

Residual Voltage (1 ? (max.))

235

Residual Voltage (8 x 20? (max.))

245

Dimensions

Height

1200 mm

Electrical Ratings

Creep and Leakage Distance

2960 mm

Operating Voltage

70000 VAC

Residual Voltage (1 ? (max.))

235

Residual Voltage (8 x 20? (max.))

245

Voltage Rating

90 kV