text.skipToContent text.skipToNavigation

MediMode™ PowerHUBB™

by Healthcare Solutions 

The MediMode provides the primary lighting needs for the patient environment. The ambient and reading compartment provide a low-glare even illumination while the dedicated compartment for exam lighting delivers 100+ fc for critical examination functions. A full lensed door is available with stainless steel hinge or secured by screws.

  • Provides ambient, reading and examination illumination for the patient bed environment
  • PowerHUBB™ PoE Lighting and Control options available
  • Grid and flange applications available
  • All compartments are lensed for visual comfort and ease of cleaning
  • An IP65 rated, full lensed door option further seals the luminairefor enhanced protection
  • The optical frame provides tool-less access to the electrical components for easy servicing
  • Standard antimicrobial finish

Product Details

General

Application Healthcare
Category General Recessed
Color Rendering Index (CRI) 90 CRI
Color Temperature
  • 3000 K
  • 3500 K
  • 4000 K
  • 5000 K
Construction Material - Main Cold rolled steel
Controls - Networked PowerHUBB
Dimming Protocol 0-10V
Finish Type Antimicrobial Powder Coat Paint
Lamp Included Yes
Light Distribution Direct
Light Source LED
Mounting Type Recessed
New Products Yes
Type Recessed
Warranty Length Five year warranty (Terms and Conditions Apply)

Certifications and Compliance

Certification UL1598, cCSAus
Certified Listed CSA
Certified Listed Location Wet Location Listed, IP65 w/Door