- Products
-
Products
-
Products
-
Commercial Indoor Lighting
-
Commercial Indoor Lighting
- Troffers
- Recessed Downlights
- Wall Mount
- Surface
- View All Commercial Indoor Lighting Categories
-
-
Emergency & Exit Lighting
-
Emergency & Exit Lighting
- Exit & Message Signs
- View All Emergency & Exit Lighting Categories
-
-
-
Resources
SupportTechnical InfoCompanyMarketing
-
Resources
-
Resources
-
Support
-
Support
- Agent Resource Center
-
-
Technical Info
-
Technical Info
- Specification Sheets
-
- Company
-
Marketing
-
Marketing
- Literature
- Application Gallery
- Expressline
-
-
- Solutions
-
Solutions
-
Solutions
- Featured Solutions
-
- Brands
-
Brands
-
Brands
-
Hubbell Lighting Brands
-
- Products
-
Products
-
Products
-
Commercial Indoor Lighting
-
Commercial Indoor Lighting
- Troffers
- Recessed Downlights
- Wall Mount
- Surface
- View All Commercial Indoor Lighting Categories
-
-
Emergency & Exit Lighting
-
Emergency & Exit Lighting
- Exit & Message Signs
- View All Emergency & Exit Lighting Categories
-
-
-
Resources
SupportTechnical InfoCompanyMarketing
-
Resources
-
Resources
-
Support
-
Support
- Agent Resource Center
-
-
Technical Info
-
Technical Info
- Specification Sheets
-
- Company
-
Marketing
-
Marketing
- Literature
- Application Gallery
- Expressline
-
-
- Solutions
-
Solutions
-
Solutions
- Featured Solutions
-
- Brands
-
Brands
-
Brands
-
Hubbell Lighting Brands
-
Item Added to Your Cart!
Niteway™
By Healthcare Solutions
Niteway™
By Healthcare Solutions
The NiteWay™ patient room night light is the ideal choice for the demands ofhealthcare environments. It combines an aesthetically pleasing form with lowglare performance, rugged durability and water-tight construction. NiteWay is alsosuitable for commercial, hospitality and residential applications.
- Simple, low-profile form is architecturally-pleasing and can easily be cleaned.
- Available in either a vertical or horizontal orientation and with either white or amber LEDs.
- No visibly exposed fasteners.
- Rated for wet location environments.
- Standard antimicrobial finish available in three standard colors.
- Available with optional photocell control.
Product Details
General
Application |
|
Category General | Step Lights |
Color |
|
Color Rendering Index (CRI) | >80 |
Color Temperature |
|
Construction Material - Main | Die cast aluminum face plate |
Controls - Integral Sensors (Non-Networked) | Photocell |
Finish Type | Antimicrobial, Polyester Powder Coat Paint |
Lamp Included | Yes |
Light Source | LED |
Material - Housing | Die cast aluminum face plate |
Mounting Type | Wall |
Warranty Length | 5 Year |
Dimensions
Width | 5.39 in |
Electrical Ratings
Voltage Rating | 120/277 VAC |
Wattage | <2 W |
Certifications and Compliance
Certification | Wet Location |
Certified Listed | cCSAus label for Wet Locations |
Certified Listed Location | Wet Location Listed |
Resources and Downloads
Specifications
Brochures
Installation/Instruction Manual (IOM)
BIM
Please wait, preparing to download your file.