text.skipToContent text.skipToNavigation

FASTSCDSC6

by Hubbell Wiring Device-Kellems 

Catalog ID: FASTSCDSC6

Fiber Optic Adapters, SC-ST Duplex, Clip In Mounting, Zircon Sleeves, Blue, 6 Pack

6-Pack

Product Details

General

Application Data Outlet
Color Blue
Environmental Conditions Indoor
Item Type SC to ST Duplex
Material Ceramic
Material - Mounting Hardware Snap-In
Mounting Type Snap
Repeatability 0.1 dB
Service Life 500 matings
Style SC/ST-Style
Temperature Rating 0C to 70C
UPC 662620212456

Dimensions

Display Size 2.5 mm

Electrical Ratings

Connectivity Receptacle
Insertion Loss 0.75 dB Max
Return Loss 55

Conductor Related

Fiber Size 125 Micron

Logistics

Carton Quantity 25

Resources/Downloads