text.skipToContent text.skipToNavigation

7305-822

by GAI-Tronics 

Catalog ID: 7305-822

Weatherproof Remote Terminal Unit (RTU), Multi-Party Line, NRTL Listed for USA and Canada Class I, Div. 2, Groups A, B, C, D; Consists of: 701-902 and 7335-005

  • Station off-hook status monitored
  • Page and off-hook duration limited to prevent nuisance pages and open microphone problems
  • SmartVolume feature automatically adjusts station speaker volume according to background noise
  • Self-diagnostics monitor status and report problems with speaker amplifier, speaker voice coil, cable path, and handset amplifier
  • Priority page allows important messages to override operational communications. Different priorities are available for normal and alarm modes

Product Details

General

Color Gray
Material Steel / GRP
Output Level Speaker 8 / 16 Ohm
Power 12 W
Series SmartSeries
Signal Type Analog
Type
  • Outdoor Wall Station with RTU
  • Multi-Party
  • Outdoor Wall Station
Weather Rating Outdoor

Dimensions

Cubic Capacity 1670.97 cu.in
Depth 10.5
Height 14.6 in
Weight 15.7 lb
Width 10.9 in

Electrical Ratings

Signal 33 Ohm

Certifications and Compliance

Certification UL
Hazardous Rating(s) UL Div 2