text.skipToContent text.skipToNavigation

HI620AA

by Hubbell Wiring Device-Kellems 

Catalog ID: HI620AA

HI-IMPACT Patch Cord, Standard Cat 6 RJ-45 to Standard Cat 6 RJ-45, 20' Length

Standard Product

Product Details

General

Attenuation .1dB
Connector Type Hi-Impact Cat 6 RJ45 to Standard RJ45
EU RoHS Indicator Yes
Item Type Category 6 Patch Cords
Material - Insulation Flame Redardant PVC
Material - Jacket Flame Redardant PVC
Plug Type RJ45
Temperature Rating Per TIA
UPC 662620856179

Dimensions

Length 240 in
Outside Diameter 0.23

Electrical Ratings

Voltage Rating 600V AC kV

Conductor Related

Conductor Stranding Stranded
Conductor Type Copper
Number Of Conductors 8-Conductor
Wire Size #24 AWG

Certifications and Compliance

Industry Standard(s)
  • TIA-568-C.2 Category 6 Component
  • UL and cUL Listed

Logistics

Carton Quantity 10