text.skipToContent text.skipToNavigation

HPW66BCVR

By Hubbell Wiring Device-Kellems 

Catalog ID: HPW66BCVR

By Hubbell Wiring Device-Kellems
Catalog ID:  HPW66BCVR
Interconnects, Modular 66B Block Cover (for HPW66B36)

  • Cover For HPW66B425 & 350
  • Standard Product

    Add to List

    More Options

    Where to Buy

    Product Details

    General

    Compatibility Within TIA-568C.2
    EU RoHS Indicator No
    Environmental Conditions Indoor Dry Unless Protected By Additional Means
    Item Type Modular 66 Cross Connect Blocks
    Material Composite
    Material - Mounting Hardware Mounting Screws
    Operating Temperature 0 Degrees C to 75 Degree C
    Series Modular 66M
    UPC 662620821238

    Dimensions

    Dimensions 12.8 in x 2.8 in x 0.66 in
    Height 0.66 in
    Length 12.8 in
    Width 2.8 in

    Conductor Related

    Cable Specification Per TIA-568C.2 Spec

    Logistics

    Carton Quantity 15

    Resources and Downloads