text.skipToContent text.skipToNavigation

HSQ24

By Hubbell Wiring Device-Kellems 

Catalog ID: HSQ24

By Hubbell Wiring Device-Kellems
Catalog ID:  HSQ24
Cabinet Components, QUADCAB 24" H x 20" D, Window Door, Black

Door with Window

Add to List

More Options

Where to Buy

Product Details

General

EU RoHS Indicator Yes
Item Type Wall Mounted Enclosures
Material - Mounting Hardware Standard
Type Window Door
UPC 662620853147

Dimensions

Depth 20
Height 24 in
Thickness 0.0781

Certifications and Compliance

Industry Standard(s) EIA/ECA-310-E Universal Mounting Pattern