text.skipToContent text.skipToNavigation

NEMA 4X Rugged Telephone - Model 354-001 Series

By GAI-Tronics 

Catalog ID: 354-001H1LD

By GAI-Tronics
Catalog ID:  354-001H1LD
Model 354-001 Series NEMA 4X Telephones are designed for use in extreme weather conditions where temperature and moisture are a concern. They are ideal for use in areas that require a direct water spray (hose-down) for cleaning purposes or where a non-corrosive material is required. The 354-001 Series Telephone is perfectly suited for areas considered too harsh for a standard telephone.
Add to List

More Options

Product Details

General

Color Gray
Connectivity Options Analog
Mount location Surface-Mount
Output Level Ringer 85dBA @ 1 ft.
Signal Type Analog
Type Keylock Door
Weather Rating Type 4X

Dimensions

Dimensions 7.4 in x 9.4 in x 13.2 in
Height 13.2 in
Length 7.4 in
Weight 12 lb
Width 9.4 in

Electrical Ratings

Signal Phone Line

Certifications and Compliance

Certified Listed UL/CSA, FCC, IC
Nema Rating 4X

Resources and Downloads