text.skipToContent text.skipToNavigation

WSBA11BSS

by Hubbell Wiring Device-Kellems 

Catalog ID: WSBA11BSS

Delivery Systems, Work Surface Boxes, Mini Flip Up, 1) Power, 1) Data, Brushed Stainless Steel

Mini Version

Product Details

General

Application - For Use On Lift-Up
Color Stainless
Construction Fabricated
EU RoHS Indicator No
Item Type Square Lift Up Style
Material - Mounting Hardware Furniture Mount
OEM Brand Name Hubbell Wiring Device-Kellems
Type Boxes
UPC 783585315126

Dimensions

Display Size Standard Sized Product

Conductor Related

Cable Entry Pre-Wired Cable

Resources/Downloads