text.skipToContent text.skipToNavigation

WSBC21USV

by Hubbell Wiring Device-Kellems 

Catalog ID: WSBC21USV

Delivery Systems, Work Surface Boxes, Flip Up, 2) Power, 1) 1-Unit iStation, Silver

Standard Product

Product Details

General

Application - For Use On Lift-Up
Color Silver
Construction Fabricated
EU RoHS Indicator No
Item Type Square Lift Up Style
Material - Mounting Hardware Furniture Mount
OEM Brand Name Hubbell Wiring Device-Kellems
Type Boxes
UPC 783585315201

Dimensions

Display Size Standard Sized Product

Conductor Related

Cable Entry Pre-Wired Cable

Resources/Downloads