text.skipToContent text.skipToNavigation

CMCAB075

by Killark 

Catalog ID: CMCAB075

List Price:$42.05 Closeout Price:$15 3/4 Aluminum, CMCA Armored Cable Gland, Outer Jacket Min-Max, (.66" - 1.02")"

  • Provides 360° armor grounding which is fully inspectable
  • Grounding Device remains in contact with cable when disassembed for inspection
  • Provides cable retention and a low smoke and fume, zero halogen seal onto the cables outer sheath
  • Provides an outer deluge seal to prevent moisture ingress to the cable armor and enclosure

Provides 360° armor grounding which is fully inspectable. Grounding device remains in contact with cable when disassembled for inspection. Provides cable retention and a low smoke and fume, zero halogen seal onto the cables outer sheath. Provides an outer

Product Details

General

Application Designed for use with jacketed interlocked and continuously welded/corrugated armor cable where it is essential to provide positive grounding of cable armor and a NEMA 3, 4, 4X connection. e.g. TEC or MC type cable. Use outdoors or indoors.
Color Silver
Cord Range (.66" - 1.02")
Finish Type Natural
Material Aluminum, Copper Free (less than 4/10 of 1%)
Series CMCA
Temperature Rating -50°C to +60°C
Type Cable Gland
UPC 783936030265

Dimensions

Gross Weight with Packaging 0.42
Height 2 in
Hub Size 3/4"
Length 4 in
Width 2 in

Electrical Ratings

Amperage Rating 30 A

Conductor Related

Cable Range .66 - 1.02 in

Certifications and Compliance

Hazardous Rating(s)
  • Class I, Divisions 2, Groups A, B, C, D
  • Class I, Zones 1 & 2
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2

Logistics

Carton Quantity 20

Resources/Downloads