text.skipToContent text.skipToNavigation

MC4

by Killark 

Catalog ID: MC4

MC Series - Aluminum Cable Connector 1-1/4" NPT

  • 360° armor grounding spring is reusable
  • Copper free aluminum construction for harsh, corrosive and certain hazardous locations
  • Provides sealing back nut plus inner o-ring seal to prevent moisture ingress to the cable armor and enclosure
  • Robust threads and world class seal enables easy installation with minimal torque required

360° armor grounding spring is reuseable. Robust threads and world class seal enables easy installation with minimal torque required. Design meets and exceeds third party requirements for cable retention. Provides sealing back nut plus inner O-ring seal to prevent moisture ingress to the cable armor and enclosure. Copper-free aluminum construction for hostile, corrosive, and certain hazardous locations.

Product Details

General

Application Designed for use with jacketed interlocked, continuously corrugated and welded armor cable. Install where it is essential to provide positive grounding to the cable and for a Type 3, 4 connection.
Color Silver
Finish Type Natural
Material Aluminum, Copper Free (less than 4/10 of 1%)
Series MC
Temperature Rating -50°C to +60°C
Type Cable Gland
UPC 783936960623

Dimensions

Dimensions 4 in x 3 in x 3 in
Gross Weight with Packaging 0.44
Height 3 in
Hub Size 1-1/4"
Length 4 in
Width 3 in

Conductor Related

Cable Range 1.23 - 1.56 in

Resources/Downloads