- Products
-
Products
-
Products
-
Data & Communications
-
Data & Communications
-
Audio/Video
-
Audio/Video
- Connectors
- Cords
- Modules
- Wall boxes
-
- Connectors
- Grounding & Bonding
-
HUBBCOM™ IP Devices
-
HUBBCOM™ IP Devices
- Multi-function IP Endpoint
-
-
Hardware
-
Hardware
- Bolts
- Hardware Kits
- Nuts
- Washers
-
-
Inhibitors, Contact Aids, and Sealants
-
Inhibitors, Contact Aids, and Sealants
- Oxide Inhibitor
- Sealing Compounds and Caps
-
-
Line Construction Hardware
-
Line Construction Hardware
- Staples
-
-
Mass Notification
-
Mass Notification
- Accessories
- Addressable Amplified Speakers
- Head-End Equipment
- Towers & Modules
-
-
Mining Communications
-
Mining Communications
- Ground Sentinel® Systems
- Loudspeaking Telephone
- Mine Dial & Page Telephone
-
- Paging & Intercom
-
Patch Cords
-
Patch Cords
- Copper
- Harsh Environment
-
- Patch Panels
- Plates / Frames / Housings
-
Public Address & General Alarm
-
Public Address & General Alarm
- Elemec3
-
-
Racks and Enclosures
-
Racks and Enclosures
- Fiber
- Wall Mount Brackets and Frames
- Wall Mount Cabinets
-
-
Radio Communications
-
Radio Communications
- Industrial Radio
-
- Radio Dispatch Products
-
Residential Enclosures & Modules
-
Residential Enclosures & Modules
- Accessories
- Enclosures
- Modules
-
- Telephones
-
Tools, Dies & Accessories
-
Tools, Dies & Accessories
- Installation Dies
- Installation Tools
- Low Pressure Hydraulic Tools & Accessories
- Pulling Grips
- Tool Accessories
-
-
Wire/Cable/Hose Management
-
Wire/Cable/Hose Management
- Cable Hangers
- Cable Ties and Clips
-
- View All Data & Communications Categories
-
-
Electrical & Electronic
-
Electrical & Electronic
- Wiring Devices
- Wire/Cable/Hose Management
- Hospital Products
- Wallplates
- Marine Products
-
Floor Boxes
-
Floor Boxes
- In Floor
- Pedestal
- Wall/Ceiling
-
-
Fire-Rated Poke-Throughs
-
Fire-Rated Poke-Throughs
- Flush
- Furniture Feed
- Pedestal
- Recessed
-
-
Power Quality & Conversion
-
Power Quality & Conversion
- Isolated Ground Receptacles
- Service/Branch Panels
- Surge Protection Receptacles
- Surge Strips
- Transformer Accessories
-
- Boxes
-
EV Charging Station
-
EV Charging Station
- Charger
-
- Cable Glands
-
Compression Connectors and Terminals
-
Compression Connectors and Terminals
- Aluminum
- Bails and Stirrups
- Bootlace Style Ferrule Connectors
- Bus Bar Connectors
- C-Style
- View All Compression Connectors and Terminals Categories
-
-
Controls
-
Controls
- Hazardous Location
-
-
Distribution
-
Distribution
- Hazardous Location
-
-
Electrical Connectors
-
Electrical Connectors
- Hazardous Location
- Industrial Location
-
-
Enclosures
-
Enclosures
- Hazardous Location
- Industrial Location
-
-
Fittings
-
Fittings
- Hazardous Location
- Industrial Location
-
- Grounding and Bonding
-
Hardware
-
Hardware
- Bolts
- Hardware Kits
- Nuts
- Washers
-
-
Inhibitors, Sealants, and Contact Aids
-
Inhibitors, Sealants, and Contact Aids
- Cable End Caps
- Oxide inhibitors
-
-
Mechanical Connectors and Terminals
-
Mechanical Connectors and Terminals
- Braid, Jumpers, Shunts
- Clamps
- Insulated Mechanical
- Mechanical Connectors
- Mechanical Terminals
- View All Mechanical Connectors and Terminals Categories
-
-
Test Equipment
-
Test Equipment
- High Voltage
- Instruments
- OEM Equipment & Supplies
-
- Tools, Dies & Accessories
- View All Electrical & Electronic Categories
-
-
Lighting & Controls
-
Lighting & Controls
-
Commercial Indoor Lighting
-
Commercial Indoor Lighting
- Recessed Downlights
- Cylinder
- Step Lights
- Track Lighting Systems
-
- Harsh & Hazardous Lighting
-
Industrial Lighting
-
Industrial Lighting
- Linear Lighting
- Flood Lighting
- Emergency Lighting
- High Bay - Low Bay - Well Glass
-
- View All Lighting & Controls Categories
-
-
Power & Utilities
-
Power & Utilities
- Connectors
-
Enclosures - Below Ground
-
Enclosures - Below Ground
- Boxes
-
-
Fasteners
-
Fasteners
- Bolts
- Hardware Kits
- Nuts
- Washers
-
- Grounding & Bonding
-
Inhibitors, Contact Aids, Sealants & Paint
-
Inhibitors, Contact Aids, Sealants & Paint
- Joint Compound
- Oxide Inhibitor
- Sealant
-
-
Line Construction Hardware
-
Line Construction Hardware
- Clamps & Clips
- Fasteners
-
- Tools, Dies & Accessories
-
Underground Separable Connectors
-
Underground Separable Connectors
- Kit Components
-
-
Utility Switching & Fusing
-
Utility Switching & Fusing
- Overhead Distribution Switches
-
- View All Power & Utilities Categories
-
-
-
Solutions
Take a Tour of Our Complete Solutions
Here is a glimpse of the various solutions we provide. See the Hubbell India Solutions
-
Solutions
-
Solutions
-
Take a Tour of Our Complete Solutions
-
Take a Tour of Our Complete Solutions
Here is a glimpse of the various solutions we provide. See the Hubbell India Solutions
-
- Featured Solutions
-
-
Markets
Take a Tour of the Markets We Serve
A quick look through the various markets we are equipped to cater to. See the Hubbell India Markets
Featured Markets -
Markets
-
Markets
-
Take a Tour of the Markets We Serve
-
Take a Tour of the Markets We Serve
A quick look through the various markets we are equipped to cater to. See the Hubbell India Markets
-
-
Featured Markets
-
Featured Markets
- Commercial
- Communications
- Industrial
- Institutional
- Oil & Gas
- Power & Utility
- Residential
- Water & Gas
-
-
-
Resources
Resources
-
Resources
-
Resources
-
Resources
-
Resources
- About Hubbell India
- About Hubbell
- Contact Support
-
-
- Products
-
Products
-
Products
-
Data & Communications
-
Data & Communications
-
Audio/Video
-
Audio/Video
- Connectors
- Cords
- Modules
- Wall boxes
-
- Connectors
- Grounding & Bonding
-
HUBBCOM™ IP Devices
-
HUBBCOM™ IP Devices
- Multi-function IP Endpoint
-
-
Hardware
-
Hardware
- Bolts
- Hardware Kits
- Nuts
- Washers
-
-
Inhibitors, Contact Aids, and Sealants
-
Inhibitors, Contact Aids, and Sealants
- Oxide Inhibitor
- Sealing Compounds and Caps
-
-
Line Construction Hardware
-
Line Construction Hardware
- Staples
-
-
Mass Notification
-
Mass Notification
- Accessories
- Addressable Amplified Speakers
- Head-End Equipment
- Towers & Modules
-
-
Mining Communications
-
Mining Communications
- Ground Sentinel® Systems
- Loudspeaking Telephone
- Mine Dial & Page Telephone
-
- Paging & Intercom
-
Patch Cords
-
Patch Cords
- Copper
- Harsh Environment
-
- Patch Panels
- Plates / Frames / Housings
-
Public Address & General Alarm
-
Public Address & General Alarm
- Elemec3
-
-
Racks and Enclosures
-
Racks and Enclosures
- Fiber
- Wall Mount Brackets and Frames
- Wall Mount Cabinets
-
-
Radio Communications
-
Radio Communications
- Industrial Radio
-
- Radio Dispatch Products
-
Residential Enclosures & Modules
-
Residential Enclosures & Modules
- Accessories
- Enclosures
- Modules
-
- Telephones
-
Tools, Dies & Accessories
-
Tools, Dies & Accessories
- Installation Dies
- Installation Tools
- Low Pressure Hydraulic Tools & Accessories
- Pulling Grips
- Tool Accessories
-
-
Wire/Cable/Hose Management
-
Wire/Cable/Hose Management
- Cable Hangers
- Cable Ties and Clips
-
- View All Data & Communications Categories
-
-
Electrical & Electronic
-
Electrical & Electronic
- Wiring Devices
- Wire/Cable/Hose Management
- Hospital Products
- Wallplates
- Marine Products
-
Floor Boxes
-
Floor Boxes
- In Floor
- Pedestal
- Wall/Ceiling
-
-
Fire-Rated Poke-Throughs
-
Fire-Rated Poke-Throughs
- Flush
- Furniture Feed
- Pedestal
- Recessed
-
-
Power Quality & Conversion
-
Power Quality & Conversion
- Isolated Ground Receptacles
- Service/Branch Panels
- Surge Protection Receptacles
- Surge Strips
- Transformer Accessories
-
- Boxes
-
EV Charging Station
-
EV Charging Station
- Charger
-
- Cable Glands
-
Compression Connectors and Terminals
-
Compression Connectors and Terminals
- Aluminum
- Bails and Stirrups
- Bootlace Style Ferrule Connectors
- Bus Bar Connectors
- C-Style
- View All Compression Connectors and Terminals Categories
-
-
Controls
-
Controls
- Hazardous Location
-
-
Distribution
-
Distribution
- Hazardous Location
-
-
Electrical Connectors
-
Electrical Connectors
- Hazardous Location
- Industrial Location
-
-
Enclosures
-
Enclosures
- Hazardous Location
- Industrial Location
-
-
Fittings
-
Fittings
- Hazardous Location
- Industrial Location
-
- Grounding and Bonding
-
Hardware
-
Hardware
- Bolts
- Hardware Kits
- Nuts
- Washers
-
-
Inhibitors, Sealants, and Contact Aids
-
Inhibitors, Sealants, and Contact Aids
- Cable End Caps
- Oxide inhibitors
-
-
Mechanical Connectors and Terminals
-
Mechanical Connectors and Terminals
- Braid, Jumpers, Shunts
- Clamps
- Insulated Mechanical
- Mechanical Connectors
- Mechanical Terminals
- View All Mechanical Connectors and Terminals Categories
-
-
Test Equipment
-
Test Equipment
- High Voltage
- Instruments
- OEM Equipment & Supplies
-
- Tools, Dies & Accessories
- View All Electrical & Electronic Categories
-
-
Lighting & Controls
-
Lighting & Controls
-
Commercial Indoor Lighting
-
Commercial Indoor Lighting
- Recessed Downlights
- Cylinder
- Step Lights
- Track Lighting Systems
-
- Harsh & Hazardous Lighting
-
Industrial Lighting
-
Industrial Lighting
- Linear Lighting
- Flood Lighting
- Emergency Lighting
- High Bay - Low Bay - Well Glass
-
- View All Lighting & Controls Categories
-
-
Power & Utilities
-
Power & Utilities
- Connectors
-
Enclosures - Below Ground
-
Enclosures - Below Ground
- Boxes
-
-
Fasteners
-
Fasteners
- Bolts
- Hardware Kits
- Nuts
- Washers
-
- Grounding & Bonding
-
Inhibitors, Contact Aids, Sealants & Paint
-
Inhibitors, Contact Aids, Sealants & Paint
- Joint Compound
- Oxide Inhibitor
- Sealant
-
-
Line Construction Hardware
-
Line Construction Hardware
- Clamps & Clips
- Fasteners
-
- Tools, Dies & Accessories
-
Underground Separable Connectors
-
Underground Separable Connectors
- Kit Components
-
-
Utility Switching & Fusing
-
Utility Switching & Fusing
- Overhead Distribution Switches
-
- View All Power & Utilities Categories
-
-
-
Solutions
Take a Tour of Our Complete Solutions
Here is a glimpse of the various solutions we provide. See the Hubbell India Solutions
-
Solutions
-
Solutions
-
Take a Tour of Our Complete Solutions
-
Take a Tour of Our Complete Solutions
Here is a glimpse of the various solutions we provide. See the Hubbell India Solutions
-
- Featured Solutions
-
-
Markets
Take a Tour of the Markets We Serve
A quick look through the various markets we are equipped to cater to. See the Hubbell India Markets
Featured Markets -
Markets
-
Markets
-
Take a Tour of the Markets We Serve
-
Take a Tour of the Markets We Serve
A quick look through the various markets we are equipped to cater to. See the Hubbell India Markets
-
-
Featured Markets
-
Featured Markets
- Commercial
- Communications
- Industrial
- Institutional
- Oil & Gas
- Power & Utility
- Residential
- Water & Gas
-
-
-
Resources
Resources
-
Resources
-
Resources
-
Resources
-
Resources
- About Hubbell India
- About Hubbell
- Contact Support
-
-
YCB26R
Catalog ID: YCB26R
Product Details
General
Die Index | L |
Material | Aluminum |
Material - Bail | Copper |
Plated | N |
Plating Type | Unplated |
Prefilled Oxide Inhibitor | N |
Type | Stirrups |
UPC | 781810152003 |
UPC 12 Digit | 7818101520033 |
Dimensions
Dimension - Bail Size | 0.324 in |
Dimension - D inch | 3.50 in |
Dimension - F Width Center to Center inch | 3.50 in |
Dimension - Height inch | 5 in |
Dimension - L Length Overall mm | 283 mm |
Dimension - Length Overall inch | 11.14 in |
Dimension - Width inch | 1.10 in |
Dimension - Width mm | 28 mm |
Conductor Related
Conductor - ACSR Str Size | 2/0 (6/1) Quail AWG |
Conductor - ACSR Str Size Range | 2/0 (6/1) Quail AWG |
Conductor - AL Str Size | 2/0 AWG |
Conductor - AL Str Size Range | 2/0 AWG |
Certifications and Compliance
Certification - CSA Approved | No |
Certification - ETL | No |
Certification - UL Recognized | No |
Certification - cULus | No |
Standards - RoHS Compliance Status | CM |
UL Listed | No |
Logistics
Minimum Pack Quantity | 9 |
Resources/Downloads
Please wait, preparing to download your file.