text.skipToContent text.skipToNavigation

GO-8176-2

By Killark 

Catalog ID: GO-8176-2

By Killark
Catalog ID:  GO-8176-2
Killark GO SERIES Operators are a component use in conjunction with a Hazardous Location enclosure to provide control solutions in for; START/STOP Motor Functions, LED Pilot Light Indications and more. Utilized in Class 1 Division 1 & 2, Class 1 Zone 1 & 2 areas for indoor and outdoor use. UL Listed and CSA Certified.
  • Operators are all aluminum except for certain movable parts which are stainless steel.
  • All other parts such as screws are either stainless steel or plated steel.
  • Threaded bodies are all 3/4”-14 NPSM thread.
  • Control stations can be grouped into a single assembly thus reducing installation time and cost.

Killark GO SERIES Operators are a component use in conjunction with a Hazardous Location enclosure to provide control solutions in for; START/STOP Motor Functions, LED Pilot Light Indications and more. Utilized in Class 1 Division 1 & 2, Class 1 Zone 1 & 2 areas for indoor and outdoor use. UL Listed and CSA Certified

Add to List

More Options

Where to Buy

Product Details

General

Action Protective Boot
Application For use with G Series custom control panel operators.
EU RoHS Indicator Contact Manufacturer
Series GO
Type Protective Rubber Boot
UPC 783936220406

Dimensions

Gross Weight with Packaging 0.01

Resources and Downloads