text.skipToContent text.skipToNavigation

GO-8673-BJKJ

By Killark 

Catalog ID: GO-8673-BJKJ

By Killark
Catalog ID:  GO-8673-BJKJ
Killark GO SERIES Operators are a component use in conjunction with a Hazardous Location enclosure to provide control solutions in for; START/STOP Motor Functions, LED Pilot Light Indications and more. Utilized in Class 1 Division 1 & 2, Class 1 Zone 1 & 2 areas for indoor and outdoor use. UL Listed and CSA Certified.

  • Contact Block module replacement for XCS, FXCS and GO Operators
  • Killark GO SERIES Operators are a component use in conjunction with a Hazardous Location enclosure to provide control solutions in for; START/STOP Motor Functions, LED Pilot Light Indications and more. Utilized in Class 1 Division 1 & 2, Class 1 Zone 1 & 2 areas for indoor and outdoor use. UL Listed and CSA Certified

    Add to List

    More Options

    Where to Buy

    Product Details

    General

    Action Contact Block
    Application For use with G Series custom control panel operators.
    EU RoHS Indicator Contact Manufacturer
    Number Of Poles 1
    Series GO
    Type Contact Block
    UPC 783936081199

    Dimensions

    Dimensions 2 in x 1.75 in x 1.75 in
    Gross Weight with Packaging 0.1
    Height 1.75 in
    Length 2 in
    Width 1.75 in

    Electrical Ratings

    Amperage Rating 10 A
    Contact Rating 10A @ 600 VAC
    Frequency Rating 50/60 Hz

    Resources and Downloads