text.skipToContent text.skipToNavigation

GO15726-R

by Killark 

Catalog ID: GO15726-R

Killark GO SERIES Operators are a component use in conjunction with a Hazardous Location enclosure to provide control solutions in for; START/STOP Motor Functions, LED Pilot Light Indications and more. Utilized in Class 1 Division 1 & 2, Class 1 Zone 1 & 2 areas for indoor and outdoor use. UL Listed and CSA Certified

  • Operators are all aluminum except for certain movable parts which are stainless steel.
  • All other parts such as screws are either stainless steel or plated steel.
  • Threaded bodies are all 3/4”-14 NPSM thread.
  • Control stations can be grouped into a single assembly thus reducing installation time and cost.

Product Details

General

Actuator Lens Guard Replacement
Ambient Temp. Range UL: -25 to 40 ºC, CSA: -50 to 40 ºC, IEC: -20 to 40 °C
Application For use with G Series custom control panel operators.
Color Red
Series GO
Type Replacement Lens Guard Assembly
UPC 783936998701

Dimensions

Gross Weight with Packaging 0.18

Resources/Downloads