text.skipToContent text.skipToNavigation

FXS-GFIO3

by Killark 

Catalog ID: FXS-GFIO3

Killark SEAL-X Series Factory Sealed Control Stations provide Ground fault interrupting protection solutions in hazardous location areas. Utilized in Class 1 Division 1 & 2, Class 1 Zone 1 & 2 areas where Type 3, 7 & 9 protection ratings are required for indoor and outdoor use. UL Listed and CSA Certified.

  • Eliminates external sealing requirements.
  • Lower installation cost.
  • NEMA 3 weatherproof.
  • Color coded wiring with more wiring space for easier field installation.
  • Stainless steel captive screws for cover assembly.
  • Lockout accessory available must be factory installed.
  • Ground boss for grounding in the splicebox.
  • Device bodies and covers are copper-free cast aluminum alloy.
  • Push button, selector switches and pilot light bodies are copper-free aluminum.
  • Operating shaft in both push buttons and selector switches are stainless steel.

Product Details

General

Action Push buttons
Actuator Gound Fault Interupter
Ambient Temp. Range UL: -25 to 40 ºC, CSA: -50 to 40 ºC, IEC: -20 to 40 °C
Application FXS ground fault interrupters are designed to interrupt a circuit when a ground fault is detected on equipment which may be handled by personnel in hazardous locations.
Back Box Type FXB
Color Gray
Number Of Poles 2
Series FXS-GFI
Type Aluminum Factory Sealed Ground Fault Interrupter Cover Assembly
UPC 783936198255

Dimensions

Depth 5-1/8
Gross Weight with Packaging 3.2
Height 5 in
Length 6.75 in
Width 6.125 in

Electrical Ratings

Amperage Rating 20 A
Frequency Rating 50/60 Hz

Certifications and Compliance

CSA File Number LR11712
Hazardous Rating(s)
  • Class I, Divisions 1 & 2, Groups C, D
  • Class I, Zones 1 & 2, Groups IIB, IIA
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2
Nema Rating 3
UL File Number E53360, E10501

Logistics

Carton Quantity 1

Resources/Downloads