text.skipToContent text.skipToNavigation

B7NFD13A

by Killark 

Catalog ID: B7NFD13A

B7NFD Series - Aluminum Feed-Thru Compact Non-Fusible Disconnect Enclosure with ABB Switch - Conduit Hubsize 1 In NPT - 30 Amps/3 Phase/600 Volts

  • Compact size enclosures provide application flexibility with cost savings over industry standard sizes.
  • Few cover bolts reduces installation and maintenance time.
  • Gasketed flange with O-ring located inside bolt circule to seal out moisture.
  • Rotary handle style operating mechanism with lockout provision as standard.
  • Removable ductile mounting lugs adjust to irregular mounting surfaces.
  • Bodies have top and bottom drilled and taped conduit entrances for power connections, with custom openings available.
  • ABB UL98 certified switch supplied for 600VAC, 30, 60 & 100 Amp unit available.
  • ABB UL508 certified switch supplied for 600VAC, 16, 32, 40, 63 & 80 Amp unit available.
  • Enclosures - Copper-free cast aluminum (less than 4/10 of 1% copper content).
  • Cover bolts 316 Stainless Steel
  • Silicone O-ring gasket.
  • Gray powder polyester painted exterior, electrostatically applied.
Suitable for indoor/outdoor use, primarily to provide a degree of protection against winblown dust, rain, spashing water, hose directed water, damage from external ice formation and corrosion.

Available to purchase from

Product Details

General

Action 3P
Actuator Rotary Handle
Application
  • The PRISM B7 Series of non-fused disconnect switches are used: in locations made hazardous due to the presence of flammable gasses or vapors or ignitable dusts, fibers, and flyings
  • outdoors or indoors in damp, wet, and dirty locations
  • in areas where frequent washdowns, heavy rain, or water spray routinely occurs.
Enclosure Type Bolted
Material Aluminum, Copper Free (less than 4/10 of 1%)
Mounting Type Wall
Number Of Poles 3
Operating Temperature Celcius Max 40 Degree
Series B7NFD
Type Non-Fused Disconnect
UPC 783936009759

Dimensions

Depth 6.3125
Gross Weight with Packaging 12
Height 8.06 in
Weight 11 lb
Width 5.75 in

Electrical Ratings

Amperage Rating 30 A
Frequency Rating 60 Hz
Primary Voltage 600 VAC

Conductor Related

Number Of Wires 4

Certifications and Compliance

CSA File Number LR11714
Hazardous Rating(s)
  • Class I, Divisions 1 & 2, Groups B, C, D
  • Class I, Zones 1 & 2, Groups IIB+H2, IIA
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2
Nema Rating 3, 4, 4X, 7(B, C, D), 9(E, F, G)