text.skipToContent text.skipToNavigation

EXB-NFD-0603P

by Killark 

Catalog ID: EXB-NFD-0603P

Killark EXB-NFD / EXB-FDS Series of Hazardous Location Disconnect Switches provide local means of disconnect of service entrance, feeder or branch circuits, lighting, heating, appliance and motor circuits. Rated for indoor and outdoor applications, the copper-free aluminum construction is ideal for harsh and hazardous environments. Configurations are available in both non-fused (EXB-NFD) and fused (EXB-FDS) disconnect switches.

  • Copper-free aluminum construction, high strength, lighter in weight and corrosion resistant.
  • Fewer cover bolts (no corner bolts required) reduces installation and maintenance time.
  • Cover bolts are stainless steel.
  • Gasketed flange with O-ring located inside the bolt circle to seal out moisture.
  • Stainless steel hinges are standard.
  • Switch operating handle of copper-free aluminum can be padlocked, with up to three locks, in either the "ON" or "OFF" position.
  • Ductile mounting lugs adjust to irregular mounting surfaces.
  • Bodies have top and bottom drilled and taped conduit entrances for power and drain/breather.
  • Global applications (ATEX) Enclosures are available for global applications with "CEN" suffix.
  • Assembilies that are modified to CENELeC/ATEX standards maintain their North American certifications.
Suitable for indoor/outdoor use, primarily to provide a degree of protection against winblown dust, rain, spashing water, hose directed water, damage from external ice formation and corrosion.

Product Details

General

Actuator Handle
Application
  • EXB-NFD Series hinged cover disconnect switches are used: in locations made hazardous due to the presence of flammable gasses or vapors or ignitable dusts, fibers, and flyings
  • outdoors or indoors in damp, wet, and dirty locations
  • or in areas where frequent washdowns, heavy rain, or water spray routinely occurs.
Enclosure Type Bolted
Material Aluminum, Copper Free (less than 4/10 of 1%)
Mounting Type Wall
Number Of Poles 3
Operating Temperature Celcius Max 40 Degree
Series EXB-NFD
Size 8" x 8" x 6"
Type Aluminum Non-Fused Disconnect Switch
UPC 783936012186

Dimensions

Depth 4
Gross Weight with Packaging 40
Height 10.3 in
Length 14.06 in
Weight 40 lb
Width 10.3 in

Electrical Ratings

Amperage Rating 60 A
Frequency Rating 60 Hz
Primary Voltage 600 VAC

Conductor Related

Number Of Wires 4

Certifications and Compliance

ATEX File Number PTB 07 ATEX 1024x
CSA File Number LR11716
Hazardous Rating(s)
  • Class I, Divisions 1 & 2, Groups B, C, D
  • Class I, Zones 1 & 2, Groups IIB+H2, IIA
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2
Nema Rating 3, 4, 4X, 7(B, C, D), 9(E, F, G)
UL File Number E10514 / E83969 / E12379