text.skipToContent text.skipToNavigation

KD1SA

By Killark 

Catalog ID: KD1SA

By Killark
Catalog ID:  KD1SA
KD Series - 1/2" Aluminum Drain and Breather for Ordinary Locations
  • Stainless steel screen allows the conduit system to drain while keeping insects from building nests
  • More compact profile allowing for additional space
  • Aluminum and Steel finishes available

More Options

Where to Buy

Product Details

General

EU RoHS Indicator Contact Manufacturer
Finish Type Natural
Material Aluminum, Copper Free (less than 4/10 of 1%)
Series KD
Type Drain & Breather
UPC 783936176857

Dimensions

Hub Size 1/2"

Logistics

Carton Quantity 25

Resources and Downloads