text.skipToContent text.skipToNavigation

KD2

By Killark 

Catalog ID: KD2

By Killark
Catalog ID:  KD2
KD Series - 3/4" Steel Drain and Breather for Ordinary Locations
  • Stainless steel screen allows the conduit system to drain while keeping insects from building nests
  • More compact profile allowing for additional space
  • Aluminum and Steel finishes available

More Options

Where to Buy

Product Details

General

Finish Type Natural
Material Zinc-Plated Steel
Series KD
Type Drain & Breather

Dimensions

Hub Size 3/4"

Logistics

Carton Quantity 25

Resources and Downloads