text.skipToContent text.skipToNavigation

Furniture Feed 6" Series, Through Floor Fitting with Brushed Aluminum Cover

By Hubbell Wiring Device-Kellems 

Catalog ID: S1R6PTFFALU

By Hubbell Wiring Device-Kellems
Catalog ID:  S1R6PTFFALU
Fire Rated Poke Throughs, Furniture Feed 6" Series, Through Floor Fitting with Brushed Aluminum Cover
  • Multi-Service Furniture Feed FRPT
  • Up to 2 Hour Fire Rating
  • (1) 3/4"EMT for Power and (1) 2" EMT for Data
  • Includes S1FRPTJB Junction Box
  • Step Down Installation
  • Complies with ADA

Standard Product

Add to List

More Options

Where to Buy

Product Details

General

Application 6" Fire-Rated Poke-Through Series
Application - For Use On Concrete
Color Aluminum
Cover Type Furniture Feed
EU RoHS Indicator Contact Manufacturer
Finish Type Aluminum
Item Type 6" Fire-Rated Poke-Through Component
Material Fabricated
Material - Mounting Hardware Step-Down Installation
Mounting Type 6" Core Hole
Number Of Outlets (1) 3/4" & (1) 2" Threaded Hub Multi-Service
Size Standard Sized Product
Style FRPT Kits
Sub Brand SystemOne Recessed
Type 6" Recessed Rated Poke Through Kit
UPC 783585444390

Conductor Related

Cable Entry Threaded Hubs

Certifications and Compliance

Industry Standard(s)
  • cULus Listed
  • Meets ADA Standards
  • UL 514A Listed