text.skipToContent text.skipToNavigation

AP22

by Hubbell Wiring Device-Kellems 

Catalog ID: AP22

FRPT Pedestal Series, Abandonment Plate, 2"

Standard Product

Product Details

General

Accessory Type Abandonment Plates
Construction Fabricated
Item Type Pedestal Abandonment Plate
Material - Mounting Hardware N/A
OEM Brand Name Hubbell Wiring Device-Kellems
Style Pedestal Accessories
UPC 783585411194

Dimensions

Display Size Standard Sized Product

Logistics

Carton Quantity 30

Resources/Downloads