text.skipToContent text.skipToNavigation

1-Gang, Rectangular, Cast Iron Box, Deep, Fully Adjustable, Single Service, Aluminum Top

By Hubbell Wiring Device-Kellems 

Catalog ID: BA243641

By Hubbell Wiring Device-Kellems
Catalog ID:  BA243641
Flush Concrete Floor Box Series, 1-Gang, Rectangular, Cast Iron Box, Deep, Fully Adjustable, Single Service, Aluminum Top
  • Flush Concrete Rectangular Floorbox
  • Single Gang Cast Iron
  • 3.25" Minumim Depth of Pour
  • Fully-Adjustable

Fully Adjustable; Cast Iron Box; Threaded Hubs

Add to List

More Options

Where to Buy

Product Details

General

Application Single Service In-Floor Delivery Systems
Application - For Use On Concrete
Color Aluminum Flange
Construction Case Iron
EU RoHS Indicator Contact Manufacturer
Finish Type Aluminum
Knockouts (2) 3/4", (4) 1"
Material Cast Iron
Mounting Method Cast Into Concrete
Number of Gang(s) 2-Gang
Series Flush Rectangular - B24 Series
Size 2-Gang
Sub Brand Flush Concrete Floor Boxes
Type 1-Gang Deep Rectangular Cast Iron Box
UPC 783585544137

Dimensions

Dimensions 4.84 in x 8.06 in x 3.38 in
Height 3.38 in
Length 4.84 in
Width 8.06 in

Conductor Related

Cable Entry From Top

Certifications and Compliance

Industry Standard(s)
  • UL/CSA
  • UL514

Logistics

Carton Quantity 4

Resources and Downloads

Customer Notices

Installation/Instruction Manual (IOM)

Engineering Drawing