- Our brands
- Careers
- Sustainability
- Products
-
Products
-
Products
-
Data & Communications
-
Data & Communications
-
Audio/Video
-
Audio/Video
- Connectors
- Cords
- Modules
- Wall boxes
-
- Connectors
-
Emergency Communications
-
Emergency Communications
- Emergency Phones
- Towers and Wall-Mount Communication Stations
-
- Grounding & Bonding
- HUBBCOM™ IP Devices
-
Hardware
-
Hardware
- Bolts
- Hardware Kits
- Nuts
- Washers
-
-
Inhibitors, Contact Aids, and Sealants
-
Inhibitors, Contact Aids, and Sealants
- Oxide Inhibitor
-
-
Mass Notification
-
Mass Notification
- Accessories
- Addressable Amplified Speakers
- Head-End Equipment
- Towers & Modules
-
-
Mining Communications
-
Mining Communications
- Ground Sentinel® Systems
- Loudspeaking Telephone
- Mine Dial & Page Telephone
-
-
Paging & Intercom
-
Paging & Intercom
- ADVANCE
- ADVANCE Lite
- Ancillary
- Drivers
- EZ Page Intercom
- View All Paging & Intercom Categories
-
-
Patch Cords
-
Patch Cords
- Copper
- Harsh Environment
-
- Patch Panels
- Plates / Frames / Housings
-
Public Address & General Alarm
-
Public Address & General Alarm
- Elemec3
- IP Access Panel Lite
- IP Controller
-
-
Racks and Enclosures
-
Racks and Enclosures
- Accessories
- Fiber
- Relay racks
- Wall Mount Brackets and Frames
- Wall Mount Cabinets
-
-
Radio Communications
-
Radio Communications
- Industrial Radio
-
- Radio Dispatch Products
-
Residential Enclosures & Modules
-
Residential Enclosures & Modules
- Accessories
- Enclosures
- Modules
-
- Telephones
-
TempSense
-
TempSense
- TempSense
-
-
Tools, Dies & Accessories
-
Tools, Dies & Accessories
- Installation Dies
- Installation Tools
- Low Pressure Hydraulic Tools & Accessories
- Pulling Grips
- Tool Accessories
-
-
Wire/Cable/Hose Management
-
Wire/Cable/Hose Management
- Accessories
- Basket Tray
- Cable Hangers
- Cable Ties and Clips
- Ladder Rack
-
- View All Data & Communications Categories
-
-
Electrical & Electronic
-
Electrical & Electronic
- Boxes
- Cable Glands
-
Compression Connectors and Terminals
-
Compression Connectors and Terminals
- Aluminum
- Bails and Stirrups
- Bootlace Style Ferrule Connectors
- Bus Bar Connectors
- C-Style
- View All Compression Connectors and Terminals Categories
-
-
Controls
-
Controls
- Hazardous Location
-
-
Distribution
-
Distribution
- Hazardous Location
-
-
EV Charging Station
-
EV Charging Station
- Charger
-
-
Electrical Connectors
-
Electrical Connectors
- Hazardous Location
- Industrial Location
-
-
Enclosures
-
Enclosures
- Hazardous Location
- Industrial Location
-
-
Fire-Rated Poke-Throughs
-
Fire-Rated Poke-Throughs
- Flush
- Furniture Feed
- Pedestal
- Recessed
-
-
Fittings
-
Fittings
- Hazardous Location
- Industrial Location
-
-
Floor Boxes
-
Floor Boxes
- Floor Box Accessories
- In Floor
- Pedestal
- Wall/Ceiling
-
- Grounding and Bonding
-
Hardware
-
Hardware
- Bolts
- Hardware Kits
- Nuts
- Washers
-
- Hospital Products
-
Inhibitors, Sealants, and Contact Aids
-
Inhibitors, Sealants, and Contact Aids
- Oxide inhibitors
-
- Marine Products
-
Mechanical Connectors and Terminals
-
Mechanical Connectors and Terminals
- Braid, Jumpers, Shunts
- Clamps
- Insulated Mechanical
- Mechanical Connectors
- Mechanical Terminals
- View All Mechanical Connectors and Terminals Categories
-
-
Power Distribution
-
Power Distribution
- Horizontal Power Strips
- Tools/Accessories
- Vertical Power Strips
-
-
Power Quality & Conversion
-
Power Quality & Conversion
- Isolated Ground Receptacles
- Service/Branch Panels
- Surge Protection Receptacles
- Surge Strips
-
-
Test Equipment
-
Test Equipment
- High Voltage
- Instruments
- OEM Equipment & Supplies
-
- Tools, Dies & Accessories
- Wallplates
- Wire/Cable/Hose Management
- Wiring Devices
- View All Electrical & Electronic Categories
-
-
Lighting & Controls
-
Lighting & Controls
- Harsh & Hazardous Lighting
-
Industrial Lighting
-
Industrial Lighting
- Emergency Lighting
- Flood Lighting
- High Bay - Low Bay - Well Glass
- Linear Lighting
-
- View All Lighting & Controls Categories
-
-
Power & Utilities
-
Power & Utilities
-
Arresters
-
Arresters
- Substation (IEC)
-
- Connectors
-
Enclosures - Below Ground
-
Enclosures - Below Ground
- Boxes
-
-
Fasteners
-
Fasteners
- Bolts
- Hardware Kits
- Nuts
- Washers
-
- Grounding & Bonding
-
Inhibitors, Contact Aids, Sealants & Paint
-
Inhibitors, Contact Aids, Sealants & Paint
- Joint Compound
- Oxide Inhibitor
-
-
Line Construction Hardware
-
Line Construction Hardware
- Clamps & Clips
- Fasteners
-
- Tools, Dies & Accessories
-
Underground Separable Connectors
-
Underground Separable Connectors
- Kit Components
-
-
Utility Switching & Fusing
-
Utility Switching & Fusing
- Air Break Distribution Switches
-
- View All Power & Utilities Categories
-
-
-
Solutions
Take a Tour of Our Complete Solutions
Here is a glimpse of the various solutions we provide. See the Hubbell India Solutions
-
Solutions
-
Solutions
-
Take a Tour of Our Complete Solutions
-
Take a Tour of Our Complete Solutions
Here is a glimpse of the various solutions we provide. See the Hubbell India Solutions
-
- Featured Solutions
-
-
Markets
Take a Tour of the Markets We Serve
A quick look through the various markets we are equipped to cater to. See the Hubbell India Markets
Featured Markets -
Markets
-
Markets
-
Take a Tour of the Markets We Serve
-
Take a Tour of the Markets We Serve
A quick look through the various markets we are equipped to cater to. See the Hubbell India Markets
-
-
Featured Markets
-
Featured Markets
- Commercial
- Communications
- Industrial
- Institutional
- Oil & Gas
- Power & Utility
- Residential
- Water & Gas
-
-
-
Resources
Resources
-
Resources
-
Resources
-
Resources
-
Resources
- About Hubbell India
- About Hubbell
- Contact Support
-
-
- Our brands
- Careers
- Sustainability
- Products
-
Products
-
Products
-
Data & Communications
-
Data & Communications
-
Audio/Video
-
Audio/Video
- Connectors
- Cords
- Modules
- Wall boxes
-
- Connectors
-
Emergency Communications
-
Emergency Communications
- Emergency Phones
- Towers and Wall-Mount Communication Stations
-
- Grounding & Bonding
- HUBBCOM™ IP Devices
-
Hardware
-
Hardware
- Bolts
- Hardware Kits
- Nuts
- Washers
-
-
Inhibitors, Contact Aids, and Sealants
-
Inhibitors, Contact Aids, and Sealants
- Oxide Inhibitor
-
-
Mass Notification
-
Mass Notification
- Accessories
- Addressable Amplified Speakers
- Head-End Equipment
- Towers & Modules
-
-
Mining Communications
-
Mining Communications
- Ground Sentinel® Systems
- Loudspeaking Telephone
- Mine Dial & Page Telephone
-
-
Paging & Intercom
-
Paging & Intercom
- ADVANCE
- ADVANCE Lite
- Ancillary
- Drivers
- EZ Page Intercom
- View All Paging & Intercom Categories
-
-
Patch Cords
-
Patch Cords
- Copper
- Harsh Environment
-
- Patch Panels
- Plates / Frames / Housings
-
Public Address & General Alarm
-
Public Address & General Alarm
- Elemec3
- IP Access Panel Lite
- IP Controller
-
-
Racks and Enclosures
-
Racks and Enclosures
- Accessories
- Fiber
- Relay racks
- Wall Mount Brackets and Frames
- Wall Mount Cabinets
-
-
Radio Communications
-
Radio Communications
- Industrial Radio
-
- Radio Dispatch Products
-
Residential Enclosures & Modules
-
Residential Enclosures & Modules
- Accessories
- Enclosures
- Modules
-
- Telephones
-
TempSense
-
TempSense
- TempSense
-
-
Tools, Dies & Accessories
-
Tools, Dies & Accessories
- Installation Dies
- Installation Tools
- Low Pressure Hydraulic Tools & Accessories
- Pulling Grips
- Tool Accessories
-
-
Wire/Cable/Hose Management
-
Wire/Cable/Hose Management
- Accessories
- Basket Tray
- Cable Hangers
- Cable Ties and Clips
- Ladder Rack
-
- View All Data & Communications Categories
-
-
Electrical & Electronic
-
Electrical & Electronic
- Boxes
- Cable Glands
-
Compression Connectors and Terminals
-
Compression Connectors and Terminals
- Aluminum
- Bails and Stirrups
- Bootlace Style Ferrule Connectors
- Bus Bar Connectors
- C-Style
- View All Compression Connectors and Terminals Categories
-
-
Controls
-
Controls
- Hazardous Location
-
-
Distribution
-
Distribution
- Hazardous Location
-
-
EV Charging Station
-
EV Charging Station
- Charger
-
-
Electrical Connectors
-
Electrical Connectors
- Hazardous Location
- Industrial Location
-
-
Enclosures
-
Enclosures
- Hazardous Location
- Industrial Location
-
-
Fire-Rated Poke-Throughs
-
Fire-Rated Poke-Throughs
- Flush
- Furniture Feed
- Pedestal
- Recessed
-
-
Fittings
-
Fittings
- Hazardous Location
- Industrial Location
-
-
Floor Boxes
-
Floor Boxes
- Floor Box Accessories
- In Floor
- Pedestal
- Wall/Ceiling
-
- Grounding and Bonding
-
Hardware
-
Hardware
- Bolts
- Hardware Kits
- Nuts
- Washers
-
- Hospital Products
-
Inhibitors, Sealants, and Contact Aids
-
Inhibitors, Sealants, and Contact Aids
- Oxide inhibitors
-
- Marine Products
-
Mechanical Connectors and Terminals
-
Mechanical Connectors and Terminals
- Braid, Jumpers, Shunts
- Clamps
- Insulated Mechanical
- Mechanical Connectors
- Mechanical Terminals
- View All Mechanical Connectors and Terminals Categories
-
-
Power Distribution
-
Power Distribution
- Horizontal Power Strips
- Tools/Accessories
- Vertical Power Strips
-
-
Power Quality & Conversion
-
Power Quality & Conversion
- Isolated Ground Receptacles
- Service/Branch Panels
- Surge Protection Receptacles
- Surge Strips
-
-
Test Equipment
-
Test Equipment
- High Voltage
- Instruments
- OEM Equipment & Supplies
-
- Tools, Dies & Accessories
- Wallplates
- Wire/Cable/Hose Management
- Wiring Devices
- View All Electrical & Electronic Categories
-
-
Lighting & Controls
-
Lighting & Controls
- Harsh & Hazardous Lighting
-
Industrial Lighting
-
Industrial Lighting
- Emergency Lighting
- Flood Lighting
- High Bay - Low Bay - Well Glass
- Linear Lighting
-
- View All Lighting & Controls Categories
-
-
Power & Utilities
-
Power & Utilities
-
Arresters
-
Arresters
- Substation (IEC)
-
- Connectors
-
Enclosures - Below Ground
-
Enclosures - Below Ground
- Boxes
-
-
Fasteners
-
Fasteners
- Bolts
- Hardware Kits
- Nuts
- Washers
-
- Grounding & Bonding
-
Inhibitors, Contact Aids, Sealants & Paint
-
Inhibitors, Contact Aids, Sealants & Paint
- Joint Compound
- Oxide Inhibitor
-
-
Line Construction Hardware
-
Line Construction Hardware
- Clamps & Clips
- Fasteners
-
- Tools, Dies & Accessories
-
Underground Separable Connectors
-
Underground Separable Connectors
- Kit Components
-
-
Utility Switching & Fusing
-
Utility Switching & Fusing
- Air Break Distribution Switches
-
- View All Power & Utilities Categories
-
-
-
Solutions
Take a Tour of Our Complete Solutions
Here is a glimpse of the various solutions we provide. See the Hubbell India Solutions
-
Solutions
-
Solutions
-
Take a Tour of Our Complete Solutions
-
Take a Tour of Our Complete Solutions
Here is a glimpse of the various solutions we provide. See the Hubbell India Solutions
-
- Featured Solutions
-
-
Markets
Take a Tour of the Markets We Serve
A quick look through the various markets we are equipped to cater to. See the Hubbell India Markets
Featured Markets -
Markets
-
Markets
-
Take a Tour of the Markets We Serve
-
Take a Tour of the Markets We Serve
A quick look through the various markets we are equipped to cater to. See the Hubbell India Markets
-
-
Featured Markets
-
Featured Markets
- Commercial
- Communications
- Industrial
- Institutional
- Oil & Gas
- Power & Utility
- Residential
- Water & Gas
-
-
-
Resources
Resources
-
Resources
-
Resources
-
Resources
-
Resources
- About Hubbell India
- About Hubbell
- Contact Support
-
-
- Products
- Electrical & Electronic
- Floor Boxes
- In Floor
- Boxes
- 1-Gang, Rectangular, Galvanized Stamped Steel Box, Deep, Fully Adjustable, Single Service, Aluminum Top
1-Gang, Rectangular, Galvanized Stamped Steel Box, Deep, Fully Adjustable, Single Service, Aluminum Top
Catalog ID: BA2431
- Stamped steel construction
- Concentric knockouts permit various conduit sizes
- Economical and light weight for above-grade applications
Fully Adjustable, PreGalvanized Stamped Steel Box; Concentric Knock-Outs
Add to Project List
More Options
Product Details
General
Application | Single Service In-Floor Delivery Systems |
Application - For Use On | Concrete |
Color | Aluminum Flange |
Construction | Stamped |
EU RoHS Indicator | No |
Knockouts | 4)3/4"- 1 1/4" |
Material | Galvanized Stamped Steel |
Mounting Method | Cast Into Concrete |
Number of Gang(s) | 1-Gang |
Series | Flush Rectangular - B24 Series |
Size | 1-Gang |
Sub Brand | Flush Concrete Floor Boxes |
Type | 1-Gang Deep Rectangular Galvanized Stamped Steel Box |
UPC | 783585104218 |
Dimensions
Dimensions | 4.81 in x 6 in x 3.72 in |
Height | 3.72 in |
Length | 4.81 in |
Width | 6 in |
Conductor Related
Cable Entry | From Top |
Certifications and Compliance
Industry Standard(s) |
|
Logistics
Carton Quantity | 4 |
Resources and Downloads
Specifications
Catalog Page
Installation/Instruction Manual (IOM)
Sales Drawings
Engineering Drawing
Please wait, preparing to download your file.