text.skipToContent text.skipToNavigation

6-Gang CFB Series Box for Rectangular Covers, 3.00" Minimum Depth of Pour

By Hubbell Wiring Device-Kellems 

Catalog ID: CFB6G30

By Hubbell Wiring Device-Kellems
Catalog ID:  CFB6G30
Concrete Floorboxes, Galvanized Stamped Steel Box, Recessed, 6-Gang CFB Series Box for Rectangular Covers, 3.00" Minimum Depth of Pour
  • Recessed 6-Gang Rectangular Cover Floorbox
  • For Use In Concrete Floors
  • 3.00" Minimum Depth of Pour
  • Box Includes Installation Cover & 1/2" Prepour Cap
  • Each Gang Includes (1) 6" Solid Conductor Grounding Pigtail
  • 2" Threaded Hub CFBHUB2 Sold Seperatly

PreGalvanized Stamped Steel Box; Concentric Knock-Outs

Add to List

More Options

Where to Buy

Product Details

General

Application For Use in Concrete Floors
Application - For Use On Concrete
Color Metallic
Construction Fabricated
Cover Shape Rectangle
Cover Type Rectangle
EU RoHS Indicator Contact Manufacturer
Knockouts 8) 3/4"-1 1/4", 8) 3/4" - 1 1/2"
Material Pre Galvanized Steel
Mounting Method Cast Into Concrete
Number of Gang(s) 6-Gang
Series Recessed - CFB Series
Size 6-Gang
Sub Brand Recessed Concrete Floor Boxes
Type 6-Gang Recessed Floor Box
UPC 783585540948

Dimensions

Dimensions 17.45 in x 11.04 in x 2.98 in
Height 2.98 in
Length 17.45 in
Width 11.04 in

Conductor Related

Cable Entry Through Cover

Certifications and Compliance

Industry Standard(s)
  • cULus
  • UL514

Resources and Downloads

Installation/Instruction Manual (IOM)

Videos

SystemOne Recessed Floor Boxes