text.skipToContent text.skipToNavigation

AFB2G50CHI

By Hubbell Wiring Device-Kellems 

Catalog ID: AFB2G50CHI

By Hubbell Wiring Device-Kellems
Catalog ID:  AFB2G50CHI
Raised Access or Wood Floorboxes, Galvanized Stamped Steel Box, Recessed, 2-Gang AFB Series, 5.50" Deep Rectangular Box with Installation Cover, No Knockouts, Chicago Approved
  • Chicago Approved Recessed 2-Gang Rectangular Floorbox
  • For Use In Raised Access or Wood Floors
  • Mounts in Floors ¾" to 2" thick
  • Box Includes Installation Cover
  • Each Gang Includes (1) 6" Solid Conductor Grounding Pigtail
  • Plates Available

PreGalvanized Stamped Steel Box; No Knock-Outs Chicago Approved

Add to List

More Options

Where to Buy

Product Details

General

Application For Use in Raised Access or Wooden Floors
Application - For Use On Raised Access; Wood
Color Steel
Construction Fabricated
Construction Material - Main Steel
EU RoHS Indicator Contact Manufacturer
Material Galvanized Stamped Steel
Mounting Method Drop-Into Floor
Mounting Type Mechanical Mount
Number of Gang(s) 2-Gang
Series
  • Recessed Rectangular - AFB Series
  • Recessed - AFB Series
Size Standard Sized Product
Sub Brand Raised Access Floor Boxes
Type Recessed Access Floor Box
UPC 783585447216

Dimensions

Dimensions 6.62 in x 12.67 in x 5.06 in
Height 5.06 in
Length 6.62 in
Width 12.67 in

Conductor Related

Cable Entry Through Cover

Certifications and Compliance

Industry Standard(s)
  • cULus
  • UL514