text.skipToContent text.skipToNavigation

AFB4G25CHI

By Hubbell Wiring Device-Kellems 

Catalog ID: AFB4G25CHI

By Hubbell Wiring Device-Kellems
Catalog ID:  AFB4G25CHI
Raised Access or Wood Floorboxes, Galvanized Stamped Steel Box, Recessed, 4-Gang AFB Series, 2.50" Deep Rectangular Box with Installation Cover, No Knockouts, Chicago Approved
  • Chicago Approved Recessed 4-Gang Rectangular Floorbox
  • For Use In Raised Access or Wood Floors
  • Mounts in Floors ¾" to 2" thick
  • Box Includes Installation Cover
  • Each Gang Includes (1) 6" Solid Conductor Grounding Pigtail
  • Plates Available

PreGalvanized Stamped Steel Box; No Knock-Outs Chicago Approved

Add to List

More Options

Where to Buy

Product Details

General

Application For Use in Raised Access or Wooden Floors
Color Steel
Construction Fabricated
EU RoHS Indicator Contact Manufacturer
Material Galvanized Stamped Steel
Mounting Method Drop-Into Floor
Mounting Type Mechanical Mount
Number of Gang(s) 4-Gang
Sub Brand Raised Access/Wood Recessed Floor Boxes
Type Recessed Access Floor Box
UPC 783585447346

Dimensions

Dimensions 11.03 in x 10.96 in x 2.69 in
Height 2.69 in
Length 11.03 in
Width 10.96 in

Conductor Related

Cable Entry Through Cover

Certifications and Compliance

Industry Standard(s)
  • cULus
  • UL514