text.skipToContent text.skipToNavigation

B2482

By Hubbell Wiring Device-Kellems 

Catalog ID: B2482

By Hubbell Wiring Device-Kellems
Catalog ID:  B2482
Flush Wooden Floor Box Series, 2-Gang, Rectangular, Galvanized Stamped Steel Box, Semi Adjustable
  • Stamped steel construction
  • Concentric knockouts permit various conduit sizes
  • Economical and light weight for above-grade applications

Semi Adjustable, PreGalvanized Stamped Steel Box; Concentric Knock-Outs

Add to List

More Options

Where to Buy

Product Details

General

Application Multi Service In-Floor Delivery Systems
Application - For Use On Wood
Color Brass Flange
Construction Fabricated
EU RoHS Indicator No
Item Type 3A
Knockouts 2) 1/2"-1", 2)1/2"- 1 1/4"
Material Galvanized Stamped Steel
Mounting Method Cast Into Concrete
Number of Gang(s) 2-Gang
Series Flush Rectangular - B24 Series
Sub Brand Flush Floor Boxes for Wood Floors
Type 2-Gang Rectangular Galvanized Stamped Steel Box
UPC 783585104287
UPC 12 Digit 7818103886488

Dimensions

Dimension - L Length Overall mm 0 mm
Dimension - Thread Size -
Dimension - Width mm 0 mm
Dimensions 4.5 in x 6.42 in x 3.13 in
Height 3.13 in
Length 4.5 in
Width 6.42 in

Conductor Related

Cable Entry From Top
Conductor - Copper Solid Size Range N/A
Conductor - Copper Str Size 1 AWG
Conductor - Copper Str Size Range 1 AWG
Conductor - Rigid Pipe Size 1 1/4 in;1 1/2 in;2 in;2 1/2 in;3 in;3 1/2 in;4 in
Conductor - Rigid Pipe Size Range 1 1/4 in-4 in

Certifications and Compliance

Certification - ETL No
Industry Standard(s)
  • UL/CSA
  • UL514
Standards - RoHS Compliance Status CM

Resources and Downloads