text.skipToContent text.skipToNavigation

Boxes

AFB10G55

By Hubbell Wiring Device-Kellems  
Catalog ID: AFB10G55
8/10-Gang AFB Series, 5.50" Deep Rectangular Box with Installation Cover

AFB10G55CHI

By Hubbell Wiring Device-Kellems  
Catalog ID: AFB10G55CHI
8/10-Gang AFB Series, 5.50" Deep Rectangular Box with Installation Cover, No Knockouts, Chicago Approved

AFB2G25

By Hubbell Wiring Device-Kellems  
Catalog ID: AFB2G25
2-Gang AFB Series, 2.50" Deep Rectangular Box with Installation Cover

AFB2G25CHI

By Hubbell Wiring Device-Kellems  
Catalog ID: AFB2G25CHI
2-Gang AFB Series, 2.50" Deep Rectangular Box with Installation Cover, No Knockouts, Chicago Approved

AFB2G50

By Hubbell Wiring Device-Kellems  
Catalog ID: AFB2G50
2-Gang AFB Series, 5.50" Deep Rectangular Box with Installation Cover

AFB2G50CHI

By Hubbell Wiring Device-Kellems  
Catalog ID: AFB2G50CHI
2-Gang AFB Series, 5.50" Deep Rectangular Box with Installation Cover, No Knockouts, Chicago Approved

AFB4G25

By Hubbell Wiring Device-Kellems  
Catalog ID: AFB4G25
4-Gang AFB Series, 2.50" Deep Rectangular Box with Installation Cover

AFB4G25CHI

By Hubbell Wiring Device-Kellems  
Catalog ID: AFB4G25CHI
4-Gang AFB Series, 2.50" Deep Rectangular Box with Installation Cover, No Knockouts, Chicago Approved

AFB4G50

By Hubbell Wiring Device-Kellems  
Catalog ID: AFB4G50
4-Gang AFB Series, 5.50" Deep Rectangular Box with Installation Cover

AFB4G50CHI

By Hubbell Wiring Device-Kellems  
Catalog ID: AFB4G50CHI
4-Gang AFB Series, 5.50" Deep Rectangular Box with Installation Cover, No Knockouts, Chicago Approved

AFBS1R6BASE

By Hubbell Wiring Device-Kellems  
Catalog ID: AFBS1R6BASE
6" Furniture Feed Series, Galvanized Stamped Steel Box with Temporary Cover, No Recessed Cover or Subplates

B2414

By Hubbell Wiring Device-Kellems  
Catalog ID: B2414
1-Gang, Rectangular, Cast Iron Box, Shallow, Semi Adjustable, Single Service, Brass Top

B2421

By Hubbell Wiring Device-Kellems  
Catalog ID: B2421
1-Gang, Rectangular, Galvanized Stamped Steel Box, Shallow, Fully Adjustable, Single Service, Brass Top

B2422

By Hubbell Wiring Device-Kellems  
Catalog ID: B2422
2-Gang, Rectangular, Galvanized Stamped Steel Box, Shallow, Fully Adjustable, Brass Top

B2423

By Hubbell Wiring Device-Kellems  
Catalog ID: B2423
3-Gang, Rectangular, Galvanized Stamped Steel Box, Shallow, Fully Adjustable, Brass Top

B2427

By Hubbell Wiring Device-Kellems  
Catalog ID: B2427
1-Gang, Rectangular, Galvanized Stamped Steel Box, Deep, Fully Adjustable, Single Service, Brass Top

B2429

By Hubbell Wiring Device-Kellems  
Catalog ID: B2429
1-Gang, Rectangular, Galvanized Stamped Steel Box, Shallow, Fully Adjustable, Single Service, Brass Top

B2431

By Hubbell Wiring Device-Kellems  
Catalog ID: B2431
1-Gang, Rectangular Galvanized Stamped Steel Box, Deep, Fully Adjustable, Single Service, Brass Top

B2432

By Hubbell Wiring Device-Kellems  
Catalog ID: B2432
2-Gang, Rectangular Galvanized Stamped Steel Box, Deep, Fully Adjustable, Brass Top

B2433

By Hubbell Wiring Device-Kellems  
Catalog ID: B2433
3-Gang, Rectangular Galvanized Stamped Steel Box, Deep, Fully Adjustable, Brass Top

B2436

By Hubbell Wiring Device-Kellems  
Catalog ID: B2436
1-Gang, Rectangular Cast Iron Box, Deep, Fully Adjustable, Single Service, Brass Top

B243641

By Hubbell Wiring Device-Kellems  
Catalog ID: B243641
1-Gang, Rectangular Cast Iron Box, Deep, Fully Adjustable, Single Service, Brass Top

B2437

By Hubbell Wiring Device-Kellems  
Catalog ID: B2437
1-Gang, Rectangular Cast Iron Box, Shallow, Fully Adjustable, Single Service, Brass Top

B2481

By Hubbell Wiring Device-Kellems  
Catalog ID: B2481
1-Gang, Rectangular, Galvanized Stamped Steel Box, Semi Adjustable, Single Service

B2482

By Hubbell Wiring Device-Kellems  
Catalog ID: B2482
2-Gang, Rectangular, Galvanized Stamped Steel Box, Semi Adjustable

B2483

By Hubbell Wiring Device-Kellems  
Catalog ID: B2483
3-Gang, Rectangular, Galvanized Stamped Steel Box, Semi Adjustable

B2503

By Hubbell Wiring Device-Kellems  
Catalog ID: B2503
1-Gang, Round, Cast Iron Box, Deep, Fully Adjustable, Single Service, Brass Top

B2506

By Hubbell Wiring Device-Kellems  
Catalog ID: B2506
1-Gang, Round, Cast Iron Box, Deep, Fully Adjustable, Single Service, Brass Top

B2506415

By Hubbell Wiring Device-Kellems  
Catalog ID: B2506415
1-Gang, Round, Cast Iron Box, Deep, Fully Adjustable, Single Service, Brass Top

B2527

By Hubbell Wiring Device-Kellems  
Catalog ID: B2527
1-Gang, Round, Galvanized Stamped Steel Box, Deep, Fully Adjustable, Single Service, Brass Top
Page 1 of 6