text.skipToContent text.skipToNavigation

10GAFBCVRBRZ

By Hubbell Wiring Device-Kellems 

Catalog ID: 10GAFBCVRBRZ

By Hubbell Wiring Device-Kellems
Catalog ID:  10GAFBCVRBRZ
Raised Access or Wooden Floors, Recessed, 8/10-Gang AFB Series, Cover Assembly, Bronze Powder Paint Finish
  • Surface Style without Cover Insert
  • 180 Degree Cover Opening to Lay Flat and Reduce Tripping Hazards
  • Two Large Cable Egress Doors
  • Die Cast Aluminum Cover Construction for Enhanced Durability
  • Meets UL 514A Scrub Water Requirements
  • ADA Compliant

Low Profile Surface Cover without Insert Option with Two Large Cable Egress Doors

Add to List

More Options

Where to Buy

Product Details

General

Application For Use with Raised Access Floor Boxes
Application - For Use On Raised Access
Color Bronze Powder Coat
Construction Cast Aluminum
EU RoHS Indicator Contact Manufacturer
Finish Type Bronze
Material Aluminum
Mounting Method Mounts to Box
Mounting Type (4) Screw Mount
Number of Gang(s) 10-Gang
Series Recessed Rectangular - AFB Series
Size 10-Gang
Sub Brand Raised Access/Wood Recessed Floor Boxes
Type Recessed Access Floor Box Cover
UPC 783585527574

Dimensions

Length 13.08 in
Width 13.21 in

Conductor Related

Cable Entry (2) Egress Doors

Certifications and Compliance

Industry Standard(s)
  • cULus
  • UL514