text.skipToContent text.skipToNavigation

FBMP139

By Hubbell Wiring Device-Kellems 

Catalog ID: FBMP139

By Hubbell Wiring Device-Kellems
Catalog ID:  FBMP139
Concrete, Access, Wood Floorboxes, Recessed, 2, 4, & 6-Gang Series, Mounting Plate, 1-Gang, (1) Simplex 1.40" Diameter Opening
  • Plate for Use in SystemOne 2, 4 & 6-Gang Recessed Floorboxes
  • 1-Gang- (1) Single Receptacle Opening with 1.40" Diameter

Horizontial 1-Gang Sub-Plate with (1) Twist-Lock®/ Simplex 1.40" Dia. Opening

Add to List

More Options

Where to Buy

Product Details

General

Application For Use in Recessed Floor Box
Application - For Use On Concrete; Raised Access; Wood
Color Metallic
Construction Stamped
Cover Shape Rectangle; Round
Cover Type Rectangle; Round
EU RoHS Indicator Contact Manufacturer
Material Galvanized Stamped Steel
Mounting Method Mounts to Box
Mounting Type (1) Screw Mount
Series
  • Recessed - CFB Series
  • Recessed Rectangular - AFB Series
Size 2-Gang;4-Gang;6-Gang
Sub Brand Recessed Concrete/Access Floor Boxes
Type 2, 4, & 6-Gang Recessed Floor Box Mounting Plates
UPC 783585191591

Certifications and Compliance

Industry Standard(s) cULus

Logistics

Carton Quantity 15

Resources and Downloads

Installation/Instruction Manual (IOM)

Videos

SystemOne Recessed Floor Boxes