text.skipToContent text.skipToNavigation

BGRKTVC

by Burndy 

Catalog ID: BGRKTVC

CBNT GND KIT,36IN CU,ESD PT,PENE

Product Details

General

EU RoHS Indicator Contact Manufacturer
Finish Type Copper
Mounting Type Rack-Mount
Type Kit
UPC 621945516205

Dimensions

Height 0.75 in
Length 36 in

Certifications and Compliance

Industry Standard(s) TIA-607 Compliant

Logistics

Carton Quantity 1
Minimum Pack Quantity 1

Resources/Downloads

Sales Drawings