text.skipToContent text.skipToNavigation

GFRST82ALU

by Hubbell Wiring Device-Kellems 

Catalog ID: GFRST82ALU

Straight Blade Devices, Receptacle, GFCI, Commercial Hospital Grade, Self Test, 15A 125V, 2-Pole 3-Wire Grounding, 5-15R, Almond, US Product

  • Patented AUTOGUARD® self test technology
  • Internal back wiring clamp and guide for quick and secure termination
  • Triple wipe construction

Product Details

General

Color Almond
Series Hospital Grade
Style Assembled In USA
Type Standard
UPC 783585486727

Electrical Ratings

Current / Amperage Rating 15 A
Voltage Rating Description 125 V

Certifications and Compliance

Industry Standard(s) Meets All NEC® Requirements
Nema Rating 5-15R

Logistics

Carton Quantity 10

Resources/Downloads