text.skipToContent text.skipToNavigation

HBL60CM33

by Hubbell Wiring Device-Kellems 

Catalog ID: HBL60CM33

Locking Devices, Twist-Lock®, Accessories, Weatherproof Device Boot With Threaded Ring, For 20A and 30A 3 Wire Plugs and Connectors, Yellow

With Locking Ring

Product Details

General

Application Short Boot for Plug
Color Yellow
Construction Molded
Item Type 20A and 30A 3-Wire Twist-Lock® Devices
Material Elastomer / Elastomeric
Material - Mounting Hardware Mounts on Device
OEM Brand Name Hubbell Wiring Device-Kellems
Performance Environmental - Moisture Resistance - IP56 Suitability
UPC 783585808406

Dimensions

Display Size Standard Sized Product

Conductor Related

Cable Entry End of Boot

Logistics

Carton Quantity 10 EA

Resources/Downloads