text.skipToContent text.skipToNavigation

HBL63AITSS

by Hubbell Wiring Device-Kellems 

Catalog ID: HBL63AITSS

Hubbell Marine Isolation Transformers, Available with or without Auto-Boost, Available in 15 kVA and 25 kVA models, White Powder Coated Steel Housing and #316 Stainless Steel

Product Details

General

Material - Housing Type #316 Stainless Steel
Type Non-boost
UPC 783585567327
kVA 25 kVA

Electrical Ratings

Frequency Rating 50/60 Hz

Resources/Downloads