text.skipToContent text.skipToNavigation

CS50EXT5

by Hubbell Wiring Device-Kellems 

Catalog ID: CS50EXT5

Heavy Duty Products, IEC Pin and Sleeve Devices, Marine Grade, Ship to Shore, Extension Cable, 100A 120/208V AC, 4-Pole 5-Wire Grounding, Pre-Wired, Yellow 100',

  • Factory assembled
  • Rugged, watertight and corrosion resistant
  • 100% inspection to ensure quality performance

Standard Product

Product Details

General

Application Ship-To-Shore Cables
Color Yellow
EU RoHS Indicator No
Environmental Conditions Indoor and Outdoor
Item Type Molded Male and Female Ends, Extension Type Cable
Jacket STOW
Material Copper
OEM Brand Name Hubbell Wiring Device-Kellems
Performance Environmental - Moisture Resistance - IP56 Suitability
UPC 783585502700

Electrical Ratings

Amperage Rating 100 A
Current / Amperage Rating 100 A
Current Rating 100 A
Phase Three Phase
Voltage Rating 120/208V AC kV
Wattage 20800

Conductor Related

Cord Length 600

Certifications and Compliance

Industry Standard(s) UL Listed

Resources/Downloads