text.skipToContent text.skipToNavigation

CW100IT4

by Hubbell Wiring Device-Kellems 

Catalog ID: CW100IT4

Heavy Duty Products, IEC Pin and Sleeve Devices, Marine Grade, Ship to Shore, Cable Set, 100A 125/250V, 4-Wire For Isolation, Pre-Wired Male End Only, Yellow, For Boats with Cable

  • Factory assembled
  • Rugged, watertight and corrosion resistant
  • 100% inspection to ensure quality performance

Standard Product

Product Details

General

Application Ship-To-Shore Cables
Color Yellow
EU RoHS Indicator No
Environmental Conditions Indoor and Outdoor
Item Type Molded Male and Female Ends, For use with Isolation Transformers and Cable Winches
Jacket STOW
Material Copper
OEM Brand Name Hubbell Wiring Device-Kellems
Performance Environmental - Moisture Resistance - IP56 Suitability
UPC 783585502809

Electrical Ratings

Amperage Rating 100 A
Current / Amperage Rating 100 A
Current Rating 100 A
Phase Single Phase
Voltage Rating 125/250 VAC
Wattage 25000

Conductor Related

Cord Length 1200

Certifications and Compliance

Industry Standard(s) UL Listed

Resources/Downloads