text.skipToContent text.skipToNavigation

HBL26CM13

by Hubbell Wiring Device-Kellems 

Catalog ID: HBL26CM13

Locking Devices, Twist-Lock®, Marine Grade, Female Insulgrip® Connector Body, 30A 125V AC, 2-Pole 3-Wire Grounding, NEMA L5-30R, Screw Terminal, Yellow Nylon.

  • Ribbed nylon housing provides a secure grip and impact and chemical resistance.
  • Superior cord grip design protects terminations from excess strain.
  • Integral dust shield protects wiring chamber from dust or contaminants.

Corrosion Resistant

Product Details

General

Application Heavy Duty Industrial/Marine
Color Yellow
Cord Range 0.360"-0.930" (9-24)
Environmental Conditions Corrosion Resistant
Insulation Insulated Body
Item Type 30A Corrosion Resistant Insulgrip® Connector
Material Nylon
Material - Mounting Hardware Cord Mounted
Number Of Poles 2-Pole
OEM Brand Name Hubbell Wiring Device-Kellems
Operating Temperature Maximum continuous 75°C and minimum -40°C without Impact
Performance
  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstands 2,000V minimum
  • Environmental - Flammability - HB or better per UL94 or CSA 22.2 No. 0.6
  • Environmental - Moisture Resistance - IP20 Suitability
  • Environmental - Operating Temperatures - Maximum Continuous 75°C Minimum -40°C (w/o impact)
  • Mechanical - Terminal Accommodation - #16 AWG - #8 AWG stranded copper wire only
  • Mechanical - Terminal Identification - Terminals identified in accordance with UL 498
Type Connector Body
UPC 783585039091

Dimensions

Display Size Standard
Height 3.86 in
Length 2.26 in
Weight 0.40 lb
Width 2.26 in

Electrical Ratings

Amperage Rating 30 A
Connectivity Pressure Terminal Screws
Current / Amperage Rating 30 A
Current Rating 30 A
Dielectric Strength Withstands 2,000V minimum
Phase Single Phase
Voltage Rating 125 VAC
Voltage Rating Description 125 VAC

Conductor Related

Cable Range 0.360 - 0.930 in
Number Of Wires 3-Wire
Wire Size #16 AWG to #8 AWG

Certifications and Compliance

Industry Standard(s)
  • Listed to UL 498
  • Fed.Spec. W-C-596
  • Certified to CSA C22.2 No.42
Nema Rating L5-30R

Logistics

Carton Quantity 10

Resources/Downloads