text.skipToContent text.skipToNavigation

HBL61CM53

by Hubbell Wiring Device-Kellems 

Catalog ID: HBL61CM53

Locking Devices, Twist-Lock®, Marine Grade, Ship to Shore Cableset, 50A 125V, 2-Pole 3-Wire Grounding, Non-NEMA, Yellow

  • Copper crimp barrels for reliable terminations
  • Nickel plated contacts for corrossion resistance
  • Thermoset contact carrier is arcing and heat resistance

Standard Product

Product Details

General

Application Ship-To-Shore Cables
Color Yellow
EU RoHS Indicator No
Environmental Conditions Indoor and Outdoor
Item Type Pre-Wired with Molded Male and Female Ends
Jacket PVC
Material Copper
OEM Brand Name Hubbell Wiring Device-Kellems
Performance Environmental - Moisture Resistance - IP55, IP56 Suitability (Boatside)
UPC 783585800462

Electrical Ratings

Amperage Rating 50 A
Current / Amperage Rating 50 A
Current Rating 50 A
Phase Single Phase
Voltage Rating 125 VAC
Wattage 6250

Conductor Related

Cord Length 600

Certifications and Compliance

Industry Standard(s) UL Listed

Resources/Downloads