text.skipToContent text.skipToNavigation

HBL74CM25WOA

by Hubbell Wiring Device-Kellems 

Catalog ID: HBL74CM25WOA

Wallplates and Boxes, Weatherproof Covers, 1-Gang, 1) 1.60" Opening, Standard Size, Yellow Polycarbonate

  • Meets the most stringent requirements of UL’s three listing categories for weatherproof plates
  • Yellow polycarbonate spring-loaded lift cover for weather proofing HBL26CM10 receptacle
  • Yellow thermoplastic, for FS/FD box mounting, corrosion resistant

Weatherproof in Open Position with Device Mated

Product Details

General

Application 1.60" Opening
Color Yellow
Construction Molded
EU RoHS Indicator Yes
Item Type Weatherproofing Covers
Knockouts None
Material Polycarbonate
Material - Mounting Hardware Vertical FS/FD Mount- Mounting Screws
Number Of Outlets 1-Device
Number of Gang(s) 1-Gang
OEM Brand Name Hubbell Wiring Device-Kellems
Style For switches/receptacles with Face Diameter 1.36–1.58 in.
Type Covers
UPC 783585809427

Dimensions

Dimensions 4.56 in x 1.09 in x 2.84 in
Display Size 1-Gang
Height 2.84 in
Length 4.56 in
Weight 0.3 lb
Width 1.09 in

Certifications and Compliance

Industry Standard(s) UL Listed

Logistics

Carton Quantity 10