text.skipToContent text.skipToNavigation

C11HD4/0DBRK

by Burndy 

Catalog ID: C11HD4/0DBRK

Cast Bronze Body Ground Clamp,Conductor range tap ground:#8 -4/0 AWG.

Features: For Connecting Grounding Conductor, EMT Or Rigid Conduit To Water Pipe, Copper Tube, Ground Rod Or Rebar, Hub Swings 360 DEG For Easy Alignment, Simply Reverse Bottom Clamp For Smaller Size Rebar Or Rod, Connectors Are Provided With Silicon Bronze Hardware, Installation Torque: 50 IN-LB For Screw, Length: 2.65 IN, Height: 2.25 IN, Ground Rod Size: 3/8 - 1 IN Outer-Diameter, Rebar Size: #4 - #6, Package: Clamshell, Water Pipe Size: 1/2 - 1 IN, Width: 1.56 IN

Product Details

General

Application For Connecting Grounding Conductor, EMT Or Rigid Conduit To Water Pipe, Copper Tube, Ground Rod Or Rebar, Direct Burial Applications
Sub Brand CLAMP
Type Ground Clamp
UPC 781810359686
UPC 12 Digit 7818103596866

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus Yes
Standards - RoHS Compliance Status CM
UL Listed No

Resources/Downloads