text.skipToContent text.skipToNavigation

C22DRK

by Burndy 

Catalog ID: C22DRK

Cast Bronze Body Ground Clamp,Conductor Range (Main/Primary): 10 - 2 AWG Stranded,Length: 3.63 IN,Installation Torque: 50 IN-LB For Pipe.

Features: For Connecting Grounding Conductor To Water Pipe Or Copper Tube, D Indicates UL467 Listed For Direct Burial In Earth And Concrete And Are Supplied With Silicon Bronze Hardware, Length: 3.63 IN, Width: 0.75 IN, Cross Flats: 1 IN, Dimension C: 1 IN, Height: 2.38 IN, Installation Torque: 50 IN-LB For Pipe And Wire Clamp, Armored Cable: No, Ground Strap: No, Water Pipe Size: 1-1/4 - 2 IN, Package: Clamshell

Product Details

General

Application For Connecting Grounding Conductor To Water Pipe Or Copper Tube, Direct Burial Applications In Earth And Concrete
Sub Brand CLAMP
Type Ground Clamp
UPC 781810359730
UPC 12 Digit 7818103597300

Certifications and Compliance

Certification - CSA Approved Yes
Standards - RoHS Compliance Status CM
UL Listed Yes

Resources/Downloads

Customer Notices

Sales Drawings