text.skipToContent text.skipToNavigation

BDALHC22350

by Burndy 

Catalog ID: BDALHC22350

Highly Conductive Al Distribution Block, 620 Amp/Pole, #6 AWG-350 kcmil(Run & Tap).

Product Details

General

Installation Torque Recommended in-lb 275 in-lb
Insulation Y
Material Aluminum
Number Of Poles Adder
Plated N
Plating Type Tin
Temperature Rating 194° F
Trade Name VERSIPOLE™
UPC 781810645581
UPC 12 Digit 7818106455811

Dimensions

Dimension - Height inch 3.55 in
Dimension - L Length Overall mm 145 mm
Dimension - Length Overall inch 5.70 in
Dimension - Width inch 2.58 in
Dimension - Width mm 66 mm

Electrical Ratings

Amperage Rating 620 A
Rating - Minimum Voltage 600

Conductor Related

Conductor - AL Str Run 6;4;3;2;1;1/0;2/0;3/0;4/0;250;266.8;300;336.4;350
Conductor - AL Str Run Range 6-350
Conductor - AL Str Tap 6;4;3;2;1;1/0;2/0;3/0;4/0;250;266.8;300;336.4;350
Conductor - AL Str Tap Range 6-350
Conductor - Copper Str Run 6;5;4;3;2;1;1/0;2/0;3/0;4/0;250;300;350
Conductor - Copper Str Run Range 6-350
Conductor - Copper Str Tap 6;5;4;3;2;1;1/0;2/0;3/0;4/0;250;300;350
Conductor - Copper Str Tap Range 6-350

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status CM
UL Listed Yes

Logistics

Carton Quantity 18
Minimum Pack Quantity 1

Resources/Downloads

Customer Notices

Sales Drawings